(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NH-1000 |
NH-700 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Dimension C (mm) |
Size D (mm) |
Size L (mm) |
Dimension A (mm) |
Dimension B (mm) |
Dimension E (mm) |
Dimension W (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 295.25 |
HOOKS | 1 Piece(s) | 12 Day(s) | Large Load Eye Hook | 15 | 22 | 101 | 12 | 62 | 10.5 | 19 | 260 | 1 pc. | ||
฿ 250.92 |
HOOKS | 1 Piece(s) | 12 Day(s) | Eye Hook for Medium-Type Load Binder | 11 | 18 | 84 | 10 | 52 | 8 | 17 | 130 | 1 pc. |
An eye hook for load binders using plating.
[Features]
· A replacement eye hook for load binders.
· Parts for repairing load binders.
· Plated product.
[Applications]
· Convenient for repairing load binders.
Part Number |
---|
NH-1000 |
NH-700 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Dimension C (mm) |
Size D (mm) |
Size L (mm) |
Dimension A (mm) |
Dimension B (mm) |
Dimension E (mm) |
Dimension W (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 295.25 |
HOOKS | 1 Piece(s) | 12 Day(s) | Large Load Eye Hook | 15 | 22 | 101 | 12 | 62 | 10.5 | 19 | 260 | 1 pc. | ||
฿ 250.92 |
HOOKS | 1 Piece(s) | 12 Day(s) | Eye Hook for Medium-Type Load Binder | 11 | 18 | 84 | 10 | 52 | 8 | 17 | 130 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?