- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of K-60
-
- Product Type
- [Comes with waist belt] Carabiner
-
- Product uses
- Tool Holder
-
- Materials
- Made from aluminum (alumite treated product)
-
- Dimension l(mm)
- 60
-
- Color(mm)
- Silver
-
- Safety belt width(mm)
- 50~60
-
- Dimension A(mm)
- 113
-
- Dimension B(mm)
- 67
-
- Dimension C(mm)
- 80
-
- Dimension D(mm)
- 68
-
- Carabiner Wire Diameter(mm)
- 10
-
- Carabiner Opening(mm)
- 30
-
- Mass(g)
- 85
-
- Internal Capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 842.26
|
TOOL BAGS
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Carabiner
-
- Product uses
- Tool Holder
-
- Materials
- Made from aluminum (alumite treated product)
-
- Dimension l(mm)
- 60
-
- Color(mm)
- Silver
-
- Safety belt width(mm)
- 50~60
-
- Dimension A(mm)
- 113
-
- Dimension B(mm)
- 67
-
- Dimension C(mm)
- 80
-
- Dimension D(mm)
- 68
-
- Carabiner Wire Diameter(mm)
- 10
-
- Carabiner Opening(mm)
- 30
-
- Mass(g)
- 85
-
- Internal Capacity
- 1 pc.
Product Description
[Features]
· Super lightweight tool holder, so light you will hardly notice it. Weighing only 85 g, this durable anodized aluminum product resists rust.
· Easy-to-use swing connector type. Unlike panel belt loops, this carabiner allows for 180° of motion simply by pressing it.
Specifications of K-60
-
- Product Type
- [Comes with waist belt] Carabiner
-
- Product uses
- Tool Holder
-
- Materials
- Made from aluminum (alumite treated product)
-
- Dimension l(mm)
- 60
-
- Color(mm)
- Silver
-
- Safety belt width(mm)
- 50~60
-
- Dimension A(mm)
- 113
-
- Dimension B(mm)
- 67
-
- Dimension C(mm)
- 80
-
- Dimension D(mm)
- 68
-
- Carabiner Wire Diameter(mm)
- 10
-
- Carabiner Opening(mm)
- 30
-
- Mass(g)
- 85
-
- Internal Capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 842.26
|
TOOL BAGS
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?