(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gold Lifter GLH Handleless (Hydraulic / Foot Operated Type) (GLH-200WHL)

Gold Lifter GLH Handleless (Hydraulic / Foot Operated Type) (GLH-200WHL)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
GLH-200WHL
GLH-500MHL SALE
GLH-500SHL SALE
GLH-500SWHL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Load Weight (kg) Stroke
(mm)
Mass
(g)
Pedal Count
(times)
Wheel Diameter
(mm)
Total Length
(mm)
Quantity

฿ 70,525.00

TABLE LIFTS 1 Piece(s) 40 Day(s) 355 500 800 1,460 200 1,105 90,000 62 ø100 rubber 1,020 1 unit

฿ 44,450.00

฿ 35,560.00

TABLE LIFTS 1 Piece(s) Quote 330 600 900 930 500 600 70,000 42 ø150 rubber 1,130 1 unit

฿ 49,450.00

฿ 39,560.00

TABLE LIFTS 1 Piece(s) 60 Day(s) 275 500 800 800 500 525 57,000 62 ø100 urethane 1,030 1 unit

฿ 59,117.00

฿ 47,293.60

TABLE LIFTS 1 Piece(s) Quote 365 500 600 1,060 500 695 76,000 62 ø130 rubber 830 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Specifications
    Handle-less
  • Oil Used
    Turbine oil: ISO VG22
  • Materials
    Melamine baked-on coating / powder coating
  • Pump Part Material
    Urethane-based resin spray coating
  • Cylinder Part Material
    Urethane-based resin spray coating
  • Caution 1
    Does not rise when overloaded.
  • Caution 2
    Optional depending upon model. Refer to specification chart for details.
  • Quantity
    1 unit

Product Description

Removal of the handle from the standard type makes an ideal unit for carrying long products.
[Features]
· Hydraulic cylinder
· Swivel casters with brake (Models other than GLH-120HL, GLH-150HL are double stopper)
· Foot pedal type
· Includes overload prevention mechanism
· With fast feeding (switches over at approx. 20% load.)
· Types without a fast feeding unit have an aluminum pump.

Part Number
GLH-200WHL
GLH-500MHL SALE
GLH-500SHL SALE
GLH-500SWHL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Load Weight (kg) Stroke
(mm)
Mass
(g)
Pedal Count
(times)
Wheel Diameter
(mm)
Total Length
(mm)
Quantity

฿ 70,525.00

TABLE LIFTS 1 Piece(s) 40 Day(s) 355 500 800 1,460 200 1,105 90,000 62 ø100 rubber 1,020 1 unit

฿ 44,450.00

฿ 35,560.00

TABLE LIFTS 1 Piece(s) Quote 330 600 900 930 500 600 70,000 42 ø150 rubber 1,130 1 unit

฿ 49,450.00

฿ 39,560.00

TABLE LIFTS 1 Piece(s) 60 Day(s) 275 500 800 800 500 525 57,000 62 ø100 urethane 1,030 1 unit

฿ 59,117.00

฿ 47,293.60

TABLE LIFTS 1 Piece(s) Quote 365 500 600 1,060 500 695 76,000 62 ø130 rubber 830 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1