(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gold Lifter GLM Mini Type Mecha Lift (Ball Screw / Electric Type)

Gold Lifter GLM Mini Type Mecha Lift (Ball Screw / Electric Type)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GLM-100-46V-100

  • Product Type
    Table Lift
  • Table height Minimum (mm)
    130
  • Table dimensions Width (mm)
    400
  • Table dimensions Length (mm)
    650
  • Table height Maximum (mm)
    560
  • Load Weight (kg)
    100
  • Stroke(mm)
    430
  • Specifications
    Standard
  • Power Supply Voltage(V)
    100 V AC
  • Mass(g)
    32,000
  • Caution 1
    Upon first use, the upper and lower position limits are set by the first limit switch signal and stored by the lifter. From the second use, it will stop at approx. 5 mm below the upper position limit and approx. 3 mm above the lower position limit.
  • Caution 2
    Loading from table side: Please load from the A side under 1/2 load weight and from the B side under 1/4 of load weight (in table).
  • Caution 3
    Please do not weld on top of the table.
  • Lift Up/Down Time(second)
    10
  • Motor Output(W)
    70
  • Quantity
    1 unit
Part Number
GLM-100-46V-100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 68,517.00

฿ 51,387.75

TABLE LIFTS 1 Piece(s) Quote 1 unit

Basic Specifications

  • Product Type
    Table Lift
  • Table height Minimum (mm)
    130
  • Table dimensions Width (mm)
    400
  • Table dimensions Length (mm)
    650
  • Table height Maximum (mm)
    560
  • Load Weight (kg)
    100
  • Stroke(mm)
    430
  • Specifications
    Standard
  • Power Supply Voltage(V)
    100 V AC
  • Mass(g)
    32,000
  • Caution 1
    Upon first use, the upper and lower position limits are set by the first limit switch signal and stored by the lifter. From the second use, it will stop at approx. 5 mm below the upper position limit and approx. 3 mm above the lower position limit.
  • Caution 2
    Loading from table side: Please load from the A side under 1/2 load weight and from the B side under 1/4 of load weight (in table).
  • Caution 3
    Please do not weld on top of the table.
  • Lift Up/Down Time(second)
    10
  • Motor Output(W)
    70
  • Quantity
    1 unit

Product Description

Uses a brushless motor for long-life and high output.
[Features]
· Vector control.
· Dry cylinder
· Built-in unit
· Bellows type full cover (types with J at the end of the product number)
· Foot switch with LED cord: 2 m
· Includes upper and lower limit switch.
· Power cord: 3 m

Specifications of GLM-100-46V-100

  • Product Type
    Table Lift
  • Table height Minimum (mm)
    130
  • Table dimensions Width (mm)
    400
  • Table dimensions Length (mm)
    650
  • Table height Maximum (mm)
    560
  • Load Weight (kg)
    100
  • Stroke(mm)
    430
  • Specifications
    Standard
  • Power Supply Voltage(V)
    100 V AC
  • Mass(g)
    32,000
  • Caution 1
    Upon first use, the upper and lower position limits are set by the first limit switch signal and stored by the lifter. From the second use, it will stop at approx. 5 mm below the upper position limit and approx. 3 mm above the lower position limit.
  • Caution 2
    Loading from table side: Please load from the A side under 1/2 load weight and from the B side under 1/4 of load weight (in table).
  • Caution 3
    Please do not weld on top of the table.
  • Lift Up/Down Time(second)
    10
  • Motor Output(W)
    70
  • Quantity
    1 unit
Part Number
GLM-100-46V-100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 68,517.00

฿ 51,387.75

TABLE LIFTS 1 Piece(s) Quote 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1