- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
National, Charging Blower
Specifications of EZ37A1
-
- Product Type
- Blower
-
- Voltage(V)
- 14.4/18
-
- Wind Speed
- 0 to Approx. 60 m/Second when Using a 14.4 V Battery, 0 to Approx. 70 m/Second when Using 18 V Battery
-
- Air Amount
- 0 to Approx. 2.6 m³/Minutes when Using 14.4 V Battery, 0 to Approx. 3 m³/Minute when Using 18 V Battery
-
- Mass(g)
- 1200
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 10,302.00
|
RECHARGEABLE IMPACT DRIVERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Blower
-
- Voltage(V)
- 14.4/18
-
- Wind Speed
- 0 to Approx. 60 m/Second when Using a 14.4 V Battery, 0 to Approx. 70 m/Second when Using 18 V Battery
-
- Air Amount
- 0 to Approx. 2.6 m³/Minutes when Using 14.4 V Battery, 0 to Approx. 3 m³/Minute when Using 18 V Battery
-
- Mass(g)
- 1200
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· With dual mode (14.4 V / 18 V) functionality allowing the use of 2 different battery types with the same unit.
· With speed control functionality for controlling air speed via trigger pressure.
Specifications of EZ37A1
-
- Product Type
- Blower
-
- Voltage(V)
- 14.4/18
-
- Wind Speed
- 0 to Approx. 60 m/Second when Using a 14.4 V Battery, 0 to Approx. 70 m/Second when Using 18 V Battery
-
- Air Amount
- 0 to Approx. 2.6 m³/Minutes when Using 14.4 V Battery, 0 to Approx. 3 m³/Minute when Using 18 V Battery
-
- Mass(g)
- 1200
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 10,302.00
|
RECHARGEABLE IMPACT DRIVERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?