1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rechargeable Radio Wireless Speaker for Construction

TOOL

Rechargeable Radio Wireless Speaker for Construction
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,373.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Boasts high-quality sound.
· Possible to play back music such as from AM/FM radio and smartphones.

 
Part Number
EZ37A2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 11,373.93

TOOL 1 Piece(s) Quote 1 pc.

Loading...

  1. 1

Basic Information

Voltage · Genuine professional battery pack 18 v / 14.4 v / AC adapter (input 100 V, 50/60 Hz; output 12 V, 1.5 A) Power Consumption Standby: 0.04 W (100 V), Operating: Max. Approx. 7 W (100 V) RoHS Compliant Corresponds To
Mode FM/AM/Bluetooth/AUX-IN Amplifier 18 v: Total 9.0 w (4.5 w + 4.5 w) Accessory Rapid charger (lithium-ion specific), battery pack 18 v, battery pack 14.4 v, AC adapter
Standard IP64 Test Passed Mass(g) 4000 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part EZ37A2 in the Rechargeable Radio Wireless Speaker for Construction series.