(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Other Electric Tools Including Accessories

Other electric tools, including accessories, are special electric tools and accessories that assist various electric tools. Special electric tools include tool post grinders that are mounted on a lathe to grind the inside and outer peripheral surface of steel, trimmers that are ideal for chamfering and grooving in woodworking work, the world's only sponge cutter, and cutter grinders that are used for grinding planes and chisels. Accessories that assist with electric tools include drill stands, drill guides, replacement blades and carbon brushes. There are various types of electric tools used for special purposes and accessories that improve the usability of electric tools, so it is necessary to carefully select electric tools and accessories suited to your purpose.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • Others
1,129 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Carbon brush for power tools CB Makita

    Carbon brush for power tools CB Makita

    MAKITA

    This is a genuine carbon brush for Makita charging and electric tools.
    2 pcs. are included per set.
    When replacing, replace 2 pcs. at the same time.
    From: ฿ 73.13
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stand for Electric Drill EA817AG-1

    Stand for Electric Drill EA817AG-1

    ESCO

    【Product Specifications】
    ・For electric drill (spindle collar: dia. 43mm)
    ・Max. stroke-60mm
    ・Column height-400mm
    ・Operation base-150 x 145 x 25mm
    ・Weight-2.9kg
    ・With a quick vice(width: up to dia. 65mm)
    From: ฿ 4,277.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mandrel for POP Nut Tool
    Mandrel for POP Nut Tool
    Mandrel for POP Nut Tool
    Mandrel for POP Nut Tool

    Mandrel for POP Nut Tool

    NIPPON POP RIVETS AND FASTENERS

    [Specifications]
    · Pneumatic/hydraulic type compact, lightweight nut tool.
    · Mandrel and Nosepiece Exchangeable Depending on Pop Nut in Use
    From: ฿ 953.12
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    DC Motor Curled Cord

    DC Motor Curled Cord

    MINITOR

    [Features]
    · Dedicated cord for connecting power pack DC output terminals, Ver.2 hand-pieces, and motors.
    From: ฿ 1,837.00
    Days to Ship: day to ship 47 Day(s)
    day to ship 47 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Collet Chuck

    Collet Chuck

    MINITOR

    [Features]
    · Hand-piece type collet chuck.
    · Weight 2 g
    From: ฿ 1,885.24
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Drill Stand EA817AK
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Electric Drill Stand EA817AK

    ESCO

    【Product Specifications】
    ・Electric drill neck dia.-43mm
    ・Max. stroke-60mm
    ・Column height-450mm
    ・Operation base-145 x 150mm
    ・Weight-3kg
    ・Applicable model-EA801AR-2, EA801BT-2(P.838), EA801AJ-2, EA801AT, EA801CB
    From: ฿ 4,951.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    POP Pop nut setter (pneumatic hydraulic type) 
    Until 30/11/2024

    Sale
    Until 30/11/2024

    POP Pop nut setter (pneumatic hydraulic type) 

    NIPPON POP RIVETS AND FASTENERS

    [Specifications]
    · The pop nut can be tightened and removed in one action.
    · The binding speed is fast and efficient.
    · A lightweight nut tool with tightening stroke management that can tighten up to M8 nuts.
    From: ฿ 145,000.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Makita Power Planer

    Makita Power Planer

    MAKITA

    Finish is smooth, and has comfortable workability. Comes with foot to prevent blade contact

    [Features]
    · Finish is smooth, and has comfortable workability.

    From: ฿ 2,666.13
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide Cutter Tip

    Carbide Cutter Tip

    MINITOR

    [Features]
    · POLYTOR cutting tool designed to suppress fine ultrasonic vibration losses to the minimum.
    · Mount to a dedicated holder for use.
    · Can be used for cutting patterns into circuit boards and for cutting resin, rubber, fabric, etc.
    [Applications]
    · Applicable materials: Ceramics, glass, resin, rubber, aluminum, copper
    From: ฿ 4,453.00
    Days to Ship: day to ship 47 Day(s)
    day to ship 47 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Bit Holder EA813A-0A

    Flexible Bit Holder EA813A-0A

    ESCO

    【Product Specifications】
    ・Width across hex-6.35mm (1/4)
    ・Included bit-(+)2 x 45mm
    ・Ideal for tightening screws in a angle or narrow place
    ・Flexible shaft to be bent to any direction
    ・Locking bit holder which never drops a bit
    ・Length…200mm
    From: ฿ 1,737.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide Hole Saw

    Carbide Hole Saw

    ESCO

    [Features]
    ·Dedicated for rotation
    ·Cutting edge capable of cutting steel plates, stainless steel plates and synthetic resins
    [Applications]
    ·Drilling holes in steel plates, stainless steel plates, copper plates, aluminum plates, etc. up to 4 mm thick
    From: ฿ 3,119.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Carrying Case BX022
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Carrying Case BX022

    MINITOR

    [Features]
    · Aluminum case in which the power pack and hand-piece can be stored compactly, making it convenient to carry. (Dedicated liner included)
    From: ฿ 27,383.00
    Special Price
    Days to Ship: day to ship 47 Day(s)
    day to ship 47 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbon Brush A45-0420

    Carbon Brush A45-0420【2 Pieces Per Package】

    HIOS

    [Features]
    · As a rule of thumb for replacing the carbon brush, please replace when it has been worn down as far as the groove on the side of the brush.
    · Also, when replacing, be sure to replace the 2 carbon brushes with new brushes at the same time.
    From: ฿ 233.00
    Days to Ship: day to ship 24 Day(s)
    day to ship 24 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    External I/O Box BLG-IO-pro1
    Until 30/11/2024

    Sale
    Until 30/11/2024

    External I/O Box BLG-IO-pro1

    HIOS

    When connected to JUKUREN BC2, screw tightening management can be easily controlled. This tool is easy to use for a wide variety of purposes.
    [Features]
    · Screw tightening errors can be detected and linked to flashing lights.
    · Operations can be coordinated with a PC (using dedicated software).
    · No need for program creation like a PLC control system.
    · Screwdriver operations can be controlled according to whether a work piece is present or not.
    · Can be set up to terminate operations (of the screwdriver) if there is a screw tightening error.
    From: ฿ 17,758.00
    Special Price
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Drain Cleaner 74392
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Electric Drain Cleaner 74392

    RIDGID

    [Features]
    · Inner core cables are highly flexible, unlikely to kink, and easy to use.
    · The drum is a twist locking type with a 2-piece structure that doesn't distort or rust.
    [Applications]
    · Drainage pipe cleaning.
    From: ฿ 12,629.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbon Brush

    Carbon Brush【2 Pieces Per Package】

    MINITOR

    [Features]
    · Carbon brushes for precision electric tool MINIMO.
    · Weight 1 g
    From: ฿ 734.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    10 mm/540 W, Electric Drill (With Drill Stand)
    Until 30/11/2024

    Sale
    Until 30/11/2024

    10 mm/540 W, Electric Drill (With Drill Stand)

    ESCO

    [Product Specifications]
    ·"Electric drill"
    ·Drilling capacity: Metalworking: ø10 mm, woodworking: ⌀25 mm
    ·Rotational Speed: 0 to 2,500 rpm
    ·Cord length: 2.5 m
    "Drill stand"
    ·Maximum stroke: 60 mm
    ·Column height: 450 mm
    ·Work base: 145 × 150 mm
    ·JAN: 4518340498976
    From: ฿ 13,870.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Drill EA801BT-2

    Electric Drill EA801BT-2

    ESCO

    【Product Specifications】
    ・Power source-100VAC, 450W
    ・Chuck capacity-1 to 10mm
    ・RPM-0 to 2,600rpm
    ・Capacity-Ironwork: dia. 10mm, Woodwork: dia. 25mm
    ・Dim.-180 x 210mm
    ・Weight-1.3kg
    ・Cord length-2.5m
    ・Double insulation, electronic variable speed, forward/reverse
    ・Specification…Body
    From: ฿ 5,037.10
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Drill (with Drill Stand) EA801BT-20

    Electric Drill (with Drill Stand) EA801BT-20

    ESCO

    【Product Specifications】
    ・〈Electric drill 〉
    ・Drilling capacity-For ironworking:Dia.10mm、For woodworking:Dia.25mm
    ・Number of revolutions-0 to 2,600rpm
    ・Cord length-2.5m〈Drill stand〉
    ・Max. stroke-60mm
    ・Column height-450mm
    ・Operation base-145 x 150mm
    From: ฿ 14,172.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hole Saw Shank EA822A-6

    Hole Saw Shank EA822A-6

    ESCO

    【Product Specifications】
    ・For EA822A, B
    ・Replacement shank of Poly-click shank can be used.
    ・Applicable hole saw dia.…For 50 to 65mm
    ・Shank…13mm
    From: ฿ 4,457.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Blower EA897BB-5

    Electric Blower EA897BB-5

    ESCO

    【Product Specifications】
    ・Wind pressure-5.5kPa
    ・Airflow-3.5m3/min
    ・RPM-16,000rpm
    ・Power source-100VAC, 630W
    ・Dim.-447 (non nozzle 247) x 167 x 198(H)mm
    ・Weight-1.7kg
    ・Suction, blow-off
    ・Body double insulation structure
    ・Accessories-Nozzle (220mm), dust bag (1.4L)
    ・Cord length-5m
    From: ฿ 4,999.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Guide for GSG300

    Guide for GSG300

    BOSCH

    [Features]
    This is an accessory for the GSG 300 sponge cutter with a size of 70 mm and a weight of 85 g.
    From: ฿ 4,025.52
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Manual Operation Type Drain Cleaner
    Until 30/11/2024
    Manual Operation Type Drain Cleaner
    Manual Operation Type Drain Cleaner

    Sale
    Until 30/11/2024

    Manual Operation Type Drain Cleaner

    RIDGID

    [Features]
    · Must-have item of a manual type for light cleaning up to 7.6 m.
    · Use this product for relatively light cleaning of kitchens, restrooms, bathrooms, washrooms, etc.
    [Application]
    · For drainpipe cleaning.
    From: ฿ 15,498.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Speed Flexible Shaft

    High Speed Flexible Shaft

    SUMFLEX

    For polishing and grinding at high speeds. With a soft rubber grip, work is easy.
    From: ฿ 9,156.35
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Handy Shotter
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Handy Shotter

    OMIKOGYO

    From: ฿ 33,259.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rebar Binder "Rebar Tier" and Special Binding Wire "Tie Wire"

    Rebar Binder "Rebar Tier" and Special Binding Wire "Tie Wire"【50 Pieces Per Package】

    MAX

    The required length alone can be cut cost-effectively and thus suitable for continuous work.
    From: ฿ 5,429.23
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hydraulic Conduit Bender
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Hydraulic Gas Pipe Bender
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lithium Ion Series (Multipurpose Tool) Raceway Attachment
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Lithium Ion Series (Multipurpose Tool) Raceway Attachment

    IZUMI PRODUCTS

    [Features]
    · Exclusively for 150ATDCM
    From: ฿ 13,493.00
    Special Price
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lithium Ion Series (Multipurpose Tool) Cable Cutter

    Lithium Ion Series (Multipurpose Tool) Cable Cutter

    IZUMI PRODUCTS

    [Features]
    · 150AT-50YC can be used with the REC-150CM type and the REC-1520FMH type.
    From: ฿ 27,907.68
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Drill EA801AB-2

    Electric Drill EA801AB-2

    ESCO

    【Product Specifications】
    ・Power source-100VAC,390W
    ・Double insulation
    ・Cord length-2.5m
    ・Capacity-Ironwork: dia. 10mm, Woodwork: dia. 21mm
    ・Chuck capacity-10mm
    ・RPM-1,300rpm
    ・Dim.-80 x 320 x 148(H)mm
    ・Weight-1.6kg
    ・Accessories-Auxiliary handle and chuck handle
    From: ฿ 6,930.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Drill EA801AM-2A
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Electric Drill EA801AM-2A

    ESCO

    【Product Specifications】
    ・Power supply-100V
    ・Electric current-9.0A
    ・Chuck capacity-1.2mm to 13mm
    ・Power consumption-860W
    ・Max. drilling capacity-For ironworking:Dia.13mmFor woodworking:Dia.36mm
    ・Number of revolutions-1,200rpm
    ・Weight-2.7kg(except cable)
    ・Cordlength-2cores 5m
    ・For ironworking, woodworking, and drilling
    ・Specifications-Double insulation, variable speed, normal/reverse rotation switch, taper type drill chuck. It enables high accuracy drilling because misalignment between spindle core and drill chuck core is small.
    ・Accessories-Chuck handle, Side handle, Stopper set
    ・Replacement carbon brush-Standard accessories:EA813HH-7, Stop carbon brush:EA813HH-17
    From: ฿ 17,615.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Drill EA801AM-5

    Electric Drill EA801AM-5

    ESCO

    【Product Specifications】
    ・Power source-100VAC, 610W
    ・Chuck capacity-13mm
    ・RPM-0 to 1,100rpm
    ・With double insulation and forward/reverse
    ・Capacity-Ironwork: dia. 13mm, Woodwork: dia. 30mm
    ・Dim.-73 x 345 x 128(H)mm
    ・Weight-2.6kg
    ・Cord length-2.5m
    ・Accessories-Auxiliary handle and chuck handle
    ・Spec.…Body
    From: ฿ 8,377.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Router EA803AC-5

    Router EA803AC-5

    ESCO

    【Product Specifications】
    ・Attaching bit shaft dia.-6, 8, 12mm (6, 8mm needs chuck sleeve.)
    ・RPM-25,000rpm
    ・Power source-100VAC, 1,140W
    ・Body double insulation structure
    ・Dim.-300 x 165 x 185(H)mm
    ・Cord length-5m
    ・Weight-3.5kg
    ・With spindle lock and brake
    ・Accessories-Straight bit (carbide) 8 x 8mm,for chuck sleeve 6mm, 8mm,straight guide, template guide
    ・Name…Router Stand
    From: ฿ 8,790.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hammer Drill for Concrete EA811AA-3.5

    Hammer Drill for Concrete EA811AA-3.5

    ESCO

    【Product Specifications】
    ・Enabled to make almost round hole
    ・Outstanding durability
    ・-2.5, -2.8: for prepared hole of concrete nail
    ・Use this along with a hammer drill (vibration mode). Unavailable for an impact drill, drill screwdriver.
    ・Blade tipOD…3.5mm
    ・Length…100mm
    ・Effectivelength…50mm
    From: ฿ 420.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Bit Holder EA813A-2A

    Flexible Bit Holder EA813A-2A

    ESCO

    【Product Specifications】
    ・Width across hex-6.35mm (1/4)
    ・Included bit-(+)2 x 45mm
    ・Ideal for tightening screws in a angle or narrow place
    ・Flexible shaft to be bent to any direction
    ・Locking bit holder which never drops a bit
    ・Length…300mm
    From: ฿ 2,092.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Drill Guide EA817AH

    Electric Drill Guide EA817AH

    ESCO

    【Product Specifications】
    ・Weight-1kg
    ・For clockwise turn
    ・With 10mm keyless chuck (6.35mm hexagonal shaft)
    ・Base dim.-93 x 148mm, with V groove
    ・Max. stroke-155mm
    From: ฿ 4,790.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hole Saw with Carbide for Pipe EA823MC-20

    Hole Saw with Carbide for Pipe EA823MC-20

    ESCO

    【Product Specifications】
    ・Only for rotation
    ・For making a hole in stainless, steel, copper pipes.
    ・For making a hole in up to 4mm thick steel, stainless, copper, aluminum plates.
    ・Length: -16 to -55: 86mm-60 to -80: 111mm
    ・Blade dia.…20mm
    ・Shank dia.…6.5mm
    ・Depth…35mm
    From: ฿ 3,979.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    1.0 to 13 mm, Drill Bit Set (100 Pcs. Set / HSS)
    Until 30/11/2024

    Sale
    Until 30/11/2024

    1.0 to 13 mm, Drill Bit Set (100 Pcs. Set / HSS)

    ESCO

    [Product Specifications]
    "Set contents" 100 pcs. set
    Size: 0.1 mm increment from 1.0 to 10.0 mm 0.5 mm increment from 10.5 to 13.0 mm 10.9, 11.9, 12.9 mm
    1 pc. each
    ·Materials: HSS (High-speed steel)
    ·Total weight: 4 kg
    ·Comes in a case with a turntable
    ·JAN: 4518340186354
    From: ฿ 66,079.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement blade (for EA827AC) EA827AC-1

    Replacement blade (for EA827AC) EA827AC-1

    ESCO

    【Product Specifications】
    ・For EA827AC Replacement Blade
    ・Blade Material …High-Speed Steel Steel , Titanium Court Finish
    ・Qty. Per Unit …1 Pc
    From: ฿ 1,390.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    For plywood and calcium silicate board (2 pcs) EA827AR-13

    For plywood and calcium silicate board (2 pcs) EA827AR-13【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・For EA827AR-3 For plywood and calcium silicate board Replacement Blade (2Sheet Set )
    From: ฿ 2,062.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Blower (with Dust Collection Bag) EA897BB

    Electric Blower (with Dust Collection Bag) EA897BB

    ESCO

    【Product Specifications】
    ・Wind pressure-1.3 to 5.5kPa
    ・Airflow-1.7 to 3.5m3/min
    ・RPM-8,000 to 16,000rpm
    ・Power source-100VAC, 630W
    ・Dim.-612 (non nozzle 247) x 167 x 198(H)mm
    ・Weight-1.7kg
    ・Suction, blow-off
    ・Variable speed
    ・Body double insulation structure
    ・Accessories-Nozzle (220mm), dust bag (1.4L), flexible hose (1m), narrow nozzle
    ・Cord length-5m
    From: ฿ 7,625.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electrical Blower EA897BB-6

    Electrical Blower EA897BB-6

    ESCO

    【Product Specifications】
    ・Wind pressure-5.5kPa
    ・Airflow-3.5m3/min
    ・RPM-16,000rpm
    ・Power source-100VAC, 630W
    ・Dim.-612 (no nozzle 247) x 167 x 198(H)mm
    ・Weight-1.7kg
    ・Suction, blowoff
    ・Body double insulation structure
    ・Cord length-5m
    ・Accessories-Nozzle (220mm), dust bag (1.4L),flexible hose (1m), gap nozzle
    From: ฿ 6,244.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Long Belt Arm

    Long Belt Arm

    MINITOR

    [Features]
    · 6 mm and 8 mm belt widths can be used.
    From: ฿ 5,500.00
    Days to Ship: day to ship 47 Day(s)
    day to ship 47 Day(s)
  • You can add up to 6 items per a category to the compare list.
    DC Motor Extension Cord

    DC Motor Extension Cord

    MINITOR

    [Features]
    · Extension cord for connecting power pack DC output terminals and curled cords (CC7112).
    From: ฿ 2,276.96
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Automatic Screw Supplier Replacement Rail (HSIII Series)

    Automatic Screw Supplier Replacement Rail (HSIII Series)

    HIOS

    [Features]
    · Replacing the rail enables 1 unit to be used for various types of screw diameters.
    From: ฿ 2,456.82
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Push Start Grip Attachment

    Push Start Grip Attachment

    HIOS

    [Features]
    · Attachment for converting lever start types to push start types.
    From: ฿ 614.77
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pistol Attachment PAB Series

    Pistol Attachment PAB Series

    HIOS

    [Features]
    · Can convert to a pistol type optimal for horizontal fastening.
    From: ฿ 2,940.58
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pistol Attachment PA Series

    Pistol Attachment PA Series

    HIOS

    [Features]
    · Can convert to a pistol type optimal for horizontal fastening.
    From: ฿ 2,940.58
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spare blade for Starlock multi-tool for metal

    Spare blade for Starlock multi-tool for metal

    MAKITA

    Starlock, spare blade for multi-tool, for metal. For cross-cutting nails, screws, stainless steel, and glass fiber.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    CORDLESS PLANER (Include battery and charger)

    CORDLESS PLANER (Include battery and charger)

    MAKITA

    CORDLESS PLANER "MAKITA"

    • Planing width : 82 mm.
    • Depth of wood planer : 1.6-3 mm
    • No-load speed (RPM) : 12,000-14,000 rpm
    • Powerful BL Motor
    • Auto Torque Drive Technology (ADT) adjusts cutting speed and torque during cutting for optimal efficiency
    • The depth of cut can be adjusted by simply turning the knob on the front of the tool to give a pointer points to desired depth of cut

    From: ฿ 14,300.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blades (2) for GSG300

    Blades (2) for GSG300【2 Pieces Per Package】

    BOSCH

    This is an accessory for the GSG300 type, which consists of 2 blades per set.
    [Size]
    200 mm
    From: ฿ 3,006.37
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Riveter Attachment

    Electric Riveter Attachment

    MITSUTOMO

    [Features]
    · Riveting can be carried out simply using forward/reverse rotation of an impact driver and drill driver.
    · 2.4, 3.2, 4.0, 4.8 mm rivets can be caulked. (4.8 mm stainless steel not possible)
    From: ฿ 4,543.20
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hydraulic Test Pump (Manual)
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Hydraulic Test Pump (Manual)

    RIDGID

    The 1450 test pump can be used to inspect leakages from all piping systems.
    Suitable for leakage inspections of heaters, compressed air, refrigeration systems, sprinklers, and other small diameter pipes.
    [Features]
    · Maximum pressure: 50 kg/cm2.
    · Connection method: 1/2"NPT.
    · Valve is not operated manually, and pressure can be maintained.
    · Includes filter.
    · Unique highly durable design.
    · Can be used for water, oil, and ethylene glycol, etc. (the viscosity is similar to water).
    From: ฿ 43,731.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dual Purpose Type Drain Cleaner

    Dual Purpose Type Drain Cleaner

    RIDGID

    [Features]
    · Cable dedicated to power spins.

    [Features]
    · It is possible to clean water pipes either by hand, or by mounting an electric drill (only with drill screwdrivers).
    · Specifications: Applicable pipe diameter: 19 to 50 mm, cleaning distance: 7.6 m, and cable: ø6.3 mm.
    · 14013: Power Spin Replacement Cable
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Closet Auger

    Closet Auger

    RIDGID

    [Features]
    · Ideal for cleaning of both Japanese and Western-style flushing toilets.
    · Vinyl cover protects the toilet seat.
    · Employs an inner core cable that does not kink.
    · Cleaning distance: 180 cm
    From: ฿ 12,193.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Drain Cleaner 76430
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Electric Drain Cleaner 76430

    RIDGID

    [Features]
    · It is a powerful machine that supports a wide range of applications from general buildings to building maintenance and various business use. Despite the compact body, it can clean up to 30 meters, featuring excellent durability as well.
    [Applications]
    · For cleaning drainage pipes.
    From: ฿ 158,419.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Drain Cleaner 23712

    Electric Drain Cleaner 23712

    RIDGID

    [Features]
    · Upright type. Placing cable carriers during transportation is possible. Ideal for cleaning drain pipes within facilities.
    · Powerful drain cleaning machine usable in any place, either indoor or outdoor.
    · The high speed rotating cable (710 rpm) enables quick and easy clearing, even for stubborn clogs.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Drain Cleaner 26993
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Electric Drain Cleaner 26993

    RIDGID

    [Features]
    · Integrated transport cart type that is convenient to carry.
    · The cable control system reduces the risk of damage in the drum, thus enhancing safety.
    [Applications]
    · For cleaning drainage pipes.
    From: ฿ 99,726.67
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Drain Cleaner 27008
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Electric Drain Cleaner 27008

    RIDGID

    [Features]
    · Featuring functions that prioritize ease of use at work sites.
    · For easier work and less hassle when cleaning drainage pipes.
    From: ฿ 163,269.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Drain Cleaner 53112
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Electric Drain Cleaner 53112

    RIDGID

    [Features]
    · A powerful general-purpose machine for cleaning indoor drain pipes that can be easily moved around
    From: ฿ 192,902.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Drain Cleaner Water Pipe Cleaning Machine

    Electric Drain Cleaner Water Pipe Cleaning Machine

    RIDGID

    [Features]
    · Equipped with new auto feed function that can feed and reverse cable with forward rotation.
    · Comes with a guide hose, providing excellent workability and allowing it to be used by one person.
    · A revolutionary compact and lightweight electric type.
    [Applications]
    · For clearing light blockages in small diameter drainage pipes of household sinks or baths.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Drain Pipe Cleaner K-45AF
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Drain Pipe Cleaner K-45AF

    RIDGID

    [Features]
    · Ideal for small line cleaning.
    · Opens clogged sink lines, lavatory, urinals and tub or shower drains.
    · Advanced 2-way AUTOFEED control keeps hands and work area clean.
    · Advances & retrieves cable with push of a lever.
    · Retrieved clog material can be securely removed.
    · Lightweight, easy-to-use, can be used immediately after purchase.
    · Two-piece twist lock canister with interchangeable inner drum.
    · Makes cable change-out simple and makes it easy to match the right cable for the job.
    · Inner drum prevents water leaks and greatly reduces cable flip-over inside the drum.
    · Drums will not rust or dent.
    · Includes RIDGID drain cleaning gloves and operator's manual.
    [Application]
    · Can be used to open clogged lines in kitchens and baths as an emergency, as well as for periodic cleaning of air conditioning drains.
    From: ฿ 5,190.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Drain Cleaner 23717

    Electric Drain Cleaner 23717

    RIDGID

    [Features]
    · Low center of gravity type. Can be used even in areas with limited height.
    · Also, it makes loading to and unloading from trucks easy.
    · Powerful drain cleaning machine usable in any place, either indoor or outdoor.
    · The high speed rotating cable (710 rpm) enables quick and easy clearing, even for stubborn clogs.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Standard Flexible Shaft

    Standard Flexible Shaft

    SUMFLEX

    An easy-to-use popular type that can be bent.
    From: ฿ 2,251.09
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Down Light Cutter

    Down Light Cutter

    PANASONIC

    [Features]
    · ø150 mm drilling of ceilings in approximately 5 seconds.
    · By simply attaching it to the drill driver, drilling round ø70 to ø120 mm holes is easy while simultaneously enabling hole drilling and indented downlight cutting.
    · Hole diameter and depth adjustments are easy.
    From: ฿ 10,022.93
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rechargeable Radio Wireless Speaker for Construction

    Rechargeable Radio Wireless Speaker for Construction

    PANASONIC

    [Features]
    · Boasts high-quality sound.
    · Possible to play back music such as from AM/FM radio and smartphones.
    From: ฿ 11,373.93
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Plastic Case, EZ9514

    Plastic Case, EZ9514

    PANASONIC

    [Features]
    · Case for EZ3591/EZ3902.
    From: ฿ 1,635.17
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Square Hole Cutter Plastic Case

    Square Hole Cutter Plastic Case

    PANASONIC

    [Features]
    · Plastic case for use with EZ3571.
    From: ฿ 1,223.13
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Threaded Rod Cutter Plus

    Threaded Rod Cutter Plus

    PANASONIC

    [Features]
    · Case for use with EZ3561.
    From: ฿ 1,635.17
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Case, EZ9635

    Case, EZ9635

    PANASONIC

    [Features]
    ·It is a plastic case for EZ7880
    From: ฿ 1,635.17
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Case

    Case

    PANASONIC

    [Features]
    A plastic case for tools with an easy-to-carry handle.
    It comes with a small box for easy organization of small accessories.
    From: ฿ 1,223.13
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Plastic Case for EZ45A2

    Plastic Case for EZ45A2

    PANASONIC

    [Features]
    · Dedicated case used for EZ45A2.
    From: ฿ 2,290.95
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Plastic Case, EZ9515

    Plastic Case, EZ9515

    PANASONIC

    It is a plastic case for EZ6813.
    From: ฿ 1,635.17
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Plastic Case, EZ9614

    Plastic Case, EZ9614

    PANASONIC

    [Features]
    · Plastic case for use with EZ3502.
    From: ฿ 1,635.17
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Plastic Case, EZ9629

    Plastic Case, EZ9629

    PANASONIC

    [Features]
    · Case for use with EZ6803 and EZ6902.
    From: ฿ 1,223.13
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Plastic case EZ9644

    Plastic case EZ9644

    PANASONIC

    [Features]
    · Case for use with EZ7442, EZ7450, EZ7460, EZ7950, and EZ7960.
    From: ฿ 1,635.17
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Plastic Case, EZ9647

    Plastic Case, EZ9647

    PANASONIC

    [Features]
    · Case for use with EZ7420 and EZ7520.
    From: ฿ 1,020.35
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Plastic case EZ9648

    Plastic case EZ9648

    PANASONIC

    This is a plastic tool storage case.
    A spare battery pack can also be stored.
    It comes with a small case.
    From: ฿ 1,223.13
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Plastic Case, EZ9651

    Plastic Case, EZ9651

    PANASONIC

    [Features]
    ·It is a case for EZ4541
    From: ฿ 2,290.95
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Plastic Case, EZ9661

    Plastic Case, EZ9661

    PANASONIC

    [Features]
    · Case for use with EZ46A1, EZ46A2, and EZ4640.
    From: ฿ 2,290.95
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lithium Ion Series (Multipurpose Tool) All-Thread Cutter (200AT)
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Lithium Ion Series (Multipurpose Tool) All-Thread Cutter (200AT)

    IZUMI PRODUCTS

    [Features]
    · Common with REC-200M System Attachment
    · Cannot be used to cut M12 stainless steel.
    · 1/2, M10, and M12 are optional
    From: ฿ 26,992.00
    Special Price
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lithium Ion Series (Multipurpose Tool) T-Type Compressed, Hexagonal Compressed
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Lithium Ion Series (Multipurpose Tool) T-Type Compressed, Hexagonal Compressed

    IZUMI PRODUCTS

    [Features]
    · Common with REC-200M System Attachment
    · Dies are common with 16B, EP-325, REC-200M series.
    From: ฿ 14,393.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lithium Ion Series (Multipurpose Tool) Hexagonal Compressed

    Lithium Ion Series (Multipurpose Tool) Hexagonal Compressed

    IZUMI PRODUCTS

    [Features]
    · Used for Compressed Dies
    From: ฿ 3,062.86
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lithium Ion Series (Multipurpose Tool) All-Thread Cutter

    Lithium Ion Series (Multipurpose Tool) All-Thread Cutter

    IZUMI PRODUCTS

    [Features]
    · Cannot be used to cut W1/2 or higher stainless steel.
    · 150AT-13W can be used with the REC-150CM type and REC-1520FMH type.
    From: ฿ 23,143.75
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nozzle (for EA365,EA365HA,HB,HC) EA365HA-1

    Nozzle (for EA365,EA365HA,HB,HC) EA365HA-1

    ESCO

    【Product Specifications】
    ・for EA365, EA365HA, HB, HC.
    ・Usage-For all round heating
    From: ฿ 219.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nozzle (for EA365,EA365HA,HB,HC) EA365HA-2

    Nozzle (for EA365,EA365HA,HB,HC) EA365HA-2

    ESCO

    【Product Specifications】
    ・for EA365, EA365HA, HB, HC.
    ・Usage-For wide machining
    From: ฿ 587.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nozzle (for EA365,EA365HA,HB) EA365HA-3

    Nozzle (for EA365,EA365HA,HB) EA365HA-3

    ESCO

    【Product Specifications】
    ・for EA365, EA365HA, HB.
    ・for EA365HA-4, -5 in using, EA365HA-3 is needed.
    ・-3 is usable as for specific single heating.
    ・Usage- Fitting holder for -4 and -5
    From: ฿ 1,375.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nozzle (for EA365,EA365HA,HB) EA365HA-4

    Nozzle (for EA365,EA365HA,HB) EA365HA-4

    ESCO

    【Product Specifications】
    ・for EA365, EA365HA, HB.
    ・for EA365HA-4, -5 in using, EA365HA-3 is needed.
    ・-3 is usable as for specific single heating.
    ・Usage-for treating carpet etc.
    From: ฿ 2,337.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nozzle (for EA365,EA365HA,HB) EA365HA-5

    Nozzle (for EA365,EA365HA,HB) EA365HA-5

    ESCO

    【Product Specifications】
    ・for EA365, EA365HA, HB.
    ・for EA365HA-4, -5 in using, EA365HA-3 is needed.
    ・-3 is usable as for specific single heating.
    ・Usage-for welding of PVC sheet etc.
    From: ฿ 240.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
Brand
Product Series
From
Days to Ship
Type
You can add up to 6 items per a category to the compare list.
Carbon brush for power tools CB Makita
You can add up to 6 items per a category to the compare list.
Stand for Electric Drill EA817AG-1
You can add up to 6 items per a category to the compare list.
Mandrel for POP Nut Tool
Mandrel for POP Nut Tool
Mandrel for POP Nut Tool
Mandrel for POP Nut Tool
You can add up to 6 items per a category to the compare list.
DC Motor Curled Cord
You can add up to 6 items per a category to the compare list.
Collet Chuck
You can add up to 6 items per a category to the compare list.
Sale
Electric Drill Stand EA817AK
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
POP Pop nut setter (pneumatic hydraulic type) 
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Makita Power Planer
You can add up to 6 items per a category to the compare list.
Carbide Cutter Tip
You can add up to 6 items per a category to the compare list.
Flexible Bit Holder EA813A-0A
You can add up to 6 items per a category to the compare list.
Carbide Hole Saw
You can add up to 6 items per a category to the compare list.
Sale
Carrying Case BX022
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Carbon Brush A45-0420
You can add up to 6 items per a category to the compare list.
Sale
External I/O Box BLG-IO-pro1
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Drain Cleaner 74392
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Carbon Brush
You can add up to 6 items per a category to the compare list.
Sale
10 mm/540 W, Electric Drill (With Drill Stand)
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Electric Drill EA801BT-2
You can add up to 6 items per a category to the compare list.
Electric Drill (with Drill Stand) EA801BT-20
You can add up to 6 items per a category to the compare list.
Hole Saw Shank EA822A-6
You can add up to 6 items per a category to the compare list.
Electric Blower EA897BB-5
You can add up to 6 items per a category to the compare list.
Guide for GSG300
You can add up to 6 items per a category to the compare list.
Sale
Manual Operation Type Drain Cleaner
Until 30/11/2024
Manual Operation Type Drain Cleaner
Manual Operation Type Drain Cleaner
You can add up to 6 items per a category to the compare list.
High Speed Flexible Shaft
You can add up to 6 items per a category to the compare list.
Sale
Handy Shotter
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Rebar Binder "Rebar Tier" and Special Binding Wire "Tie Wire"
You can add up to 6 items per a category to the compare list.
Hydraulic Conduit Bender
You can add up to 6 items per a category to the compare list.
Hydraulic Gas Pipe Bender
You can add up to 6 items per a category to the compare list.
Sale
Lithium Ion Series (Multipurpose Tool) Raceway Attachment
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Lithium Ion Series (Multipurpose Tool) Cable Cutter
You can add up to 6 items per a category to the compare list.
Electric Drill EA801AB-2
You can add up to 6 items per a category to the compare list.
Sale
Electric Drill EA801AM-2A
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Electric Drill EA801AM-5
You can add up to 6 items per a category to the compare list.
Router EA803AC-5
You can add up to 6 items per a category to the compare list.
Hammer Drill for Concrete EA811AA-3.5
You can add up to 6 items per a category to the compare list.
Flexible Bit Holder EA813A-2A
You can add up to 6 items per a category to the compare list.
Electric Drill Guide EA817AH
You can add up to 6 items per a category to the compare list.
Hole Saw with Carbide for Pipe EA823MC-20
You can add up to 6 items per a category to the compare list.
Sale
1.0 to 13 mm, Drill Bit Set (100 Pcs. Set / HSS)
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Replacement blade (for EA827AC) EA827AC-1
You can add up to 6 items per a category to the compare list.
For plywood and calcium silicate board (2 pcs) EA827AR-13
You can add up to 6 items per a category to the compare list.
Electric Blower (with Dust Collection Bag) EA897BB
You can add up to 6 items per a category to the compare list.
Electrical Blower EA897BB-6
You can add up to 6 items per a category to the compare list.
Long Belt Arm
You can add up to 6 items per a category to the compare list.
DC Motor Extension Cord
You can add up to 6 items per a category to the compare list.
Automatic Screw Supplier Replacement Rail (HSIII Series)
You can add up to 6 items per a category to the compare list.
Push Start Grip Attachment
You can add up to 6 items per a category to the compare list.
Pistol Attachment PAB Series
You can add up to 6 items per a category to the compare list.
Pistol Attachment PA Series
You can add up to 6 items per a category to the compare list.
Spare blade for Starlock multi-tool for metal
You can add up to 6 items per a category to the compare list.
CORDLESS PLANER (Include battery and charger)
You can add up to 6 items per a category to the compare list.
Blades (2) for GSG300
You can add up to 6 items per a category to the compare list.
Electric Riveter Attachment
You can add up to 6 items per a category to the compare list.
Sale
Hydraulic Test Pump (Manual)
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Dual Purpose Type Drain Cleaner
You can add up to 6 items per a category to the compare list.
Closet Auger
You can add up to 6 items per a category to the compare list.
Sale
Electric Drain Cleaner 76430
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Electric Drain Cleaner 23712
You can add up to 6 items per a category to the compare list.
Sale
Electric Drain Cleaner 26993
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Drain Cleaner 27008
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Drain Cleaner 53112
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Electric Drain Cleaner Water Pipe Cleaning Machine
You can add up to 6 items per a category to the compare list.
Sale
Drain Pipe Cleaner K-45AF
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Electric Drain Cleaner 23717
You can add up to 6 items per a category to the compare list.
Standard Flexible Shaft
You can add up to 6 items per a category to the compare list.
Down Light Cutter
You can add up to 6 items per a category to the compare list.
Rechargeable Radio Wireless Speaker for Construction
You can add up to 6 items per a category to the compare list.
Plastic Case, EZ9514
You can add up to 6 items per a category to the compare list.
Square Hole Cutter Plastic Case
You can add up to 6 items per a category to the compare list.
Threaded Rod Cutter Plus
You can add up to 6 items per a category to the compare list.
Case, EZ9635
You can add up to 6 items per a category to the compare list.
Case
You can add up to 6 items per a category to the compare list.
Plastic Case for EZ45A2
You can add up to 6 items per a category to the compare list.
Plastic Case, EZ9515
You can add up to 6 items per a category to the compare list.
Plastic Case, EZ9614
You can add up to 6 items per a category to the compare list.
Plastic Case, EZ9629
You can add up to 6 items per a category to the compare list.
Plastic case EZ9644
You can add up to 6 items per a category to the compare list.
Plastic Case, EZ9647
You can add up to 6 items per a category to the compare list.
Plastic case EZ9648
You can add up to 6 items per a category to the compare list.
Plastic Case, EZ9651
You can add up to 6 items per a category to the compare list.
Plastic Case, EZ9661
You can add up to 6 items per a category to the compare list.
Sale
Lithium Ion Series (Multipurpose Tool) All-Thread Cutter (200AT)
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Sale
Lithium Ion Series (Multipurpose Tool) T-Type Compressed, Hexagonal Compressed
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Lithium Ion Series (Multipurpose Tool) Hexagonal Compressed
You can add up to 6 items per a category to the compare list.
Lithium Ion Series (Multipurpose Tool) All-Thread Cutter
You can add up to 6 items per a category to the compare list.
Nozzle (for EA365,EA365HA,HB,HC) EA365HA-1
You can add up to 6 items per a category to the compare list.
Nozzle (for EA365,EA365HA,HB,HC) EA365HA-2
You can add up to 6 items per a category to the compare list.
Nozzle (for EA365,EA365HA,HB) EA365HA-3
You can add up to 6 items per a category to the compare list.
Nozzle (for EA365,EA365HA,HB) EA365HA-4
You can add up to 6 items per a category to the compare list.
Nozzle (for EA365,EA365HA,HB) EA365HA-5
Brand

MAKITA

ESCO

NIPPON POP RIVETS AND FASTENERS

MINITOR

MINITOR

ESCO

NIPPON POP RIVETS AND FASTENERS

MAKITA

MINITOR

ESCO

ESCO

MINITOR

HIOS

HIOS

RIDGID

MINITOR

ESCO

ESCO

ESCO

ESCO

ESCO

BOSCH

RIDGID

SUMFLEX

OMIKOGYO

MAX

NISHIDASEISAKU

NISHIDASEISAKU

IZUMI PRODUCTS

IZUMI PRODUCTS

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

MINITOR

MINITOR

HIOS

HIOS

HIOS

HIOS

MAKITA

MAKITA

BOSCH

MITSUTOMO

RIDGID

RIDGID

RIDGID

RIDGID

RIDGID

RIDGID

RIDGID

RIDGID

RIDGID

RIDGID

RIDGID

SUMFLEX

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

IZUMI PRODUCTS

IZUMI PRODUCTS

IZUMI PRODUCTS

IZUMI PRODUCTS

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Carbon brush for power tools CB Makita

Stand for Electric Drill EA817AG-1

Mandrel for POP Nut Tool

DC Motor Curled Cord

Collet Chuck

Electric Drill Stand EA817AK

POP Pop nut setter (pneumatic hydraulic type) 

Makita Power Planer

Carbide Cutter Tip

Flexible Bit Holder EA813A-0A

Carbide Hole Saw

Carrying Case BX022

Carbon Brush A45-0420【2 Pieces Per Package】

External I/O Box BLG-IO-pro1

Electric Drain Cleaner 74392

Carbon Brush【2 Pieces Per Package】

10 mm/540 W, Electric Drill (With Drill Stand)

Electric Drill EA801BT-2

Electric Drill (with Drill Stand) EA801BT-20

Hole Saw Shank EA822A-6

Electric Blower EA897BB-5

Guide for GSG300

Manual Operation Type Drain Cleaner

High Speed Flexible Shaft

Handy Shotter

Rebar Binder "Rebar Tier" and Special Binding Wire "Tie Wire"【50 Pieces Per Package】

Hydraulic Conduit Bender

Hydraulic Gas Pipe Bender

Lithium Ion Series (Multipurpose Tool) Raceway Attachment

Lithium Ion Series (Multipurpose Tool) Cable Cutter

Electric Drill EA801AB-2

Electric Drill EA801AM-2A

Electric Drill EA801AM-5

Router EA803AC-5

Hammer Drill for Concrete EA811AA-3.5

Flexible Bit Holder EA813A-2A

Electric Drill Guide EA817AH

Hole Saw with Carbide for Pipe EA823MC-20

1.0 to 13 mm, Drill Bit Set (100 Pcs. Set / HSS)

Replacement blade (for EA827AC) EA827AC-1

For plywood and calcium silicate board (2 pcs) EA827AR-13【2 Pieces Per Package】

Electric Blower (with Dust Collection Bag) EA897BB

Electrical Blower EA897BB-6

Long Belt Arm

DC Motor Extension Cord

Automatic Screw Supplier Replacement Rail (HSIII Series)

Push Start Grip Attachment

Pistol Attachment PAB Series

Pistol Attachment PA Series

Spare blade for Starlock multi-tool for metal

CORDLESS PLANER (Include battery and charger)

Blades (2) for GSG300【2 Pieces Per Package】

Electric Riveter Attachment

Hydraulic Test Pump (Manual)

Dual Purpose Type Drain Cleaner

Closet Auger

Electric Drain Cleaner 76430

Electric Drain Cleaner 23712

Electric Drain Cleaner 26993

Electric Drain Cleaner 27008

Electric Drain Cleaner 53112

Electric Drain Cleaner Water Pipe Cleaning Machine

Drain Pipe Cleaner K-45AF

Electric Drain Cleaner 23717

Standard Flexible Shaft

Down Light Cutter

Rechargeable Radio Wireless Speaker for Construction

Plastic Case, EZ9514

Square Hole Cutter Plastic Case

Threaded Rod Cutter Plus

Case, EZ9635

Case

Plastic Case for EZ45A2

Plastic Case, EZ9515

Plastic Case, EZ9614

Plastic Case, EZ9629

Plastic case EZ9644

Plastic Case, EZ9647

Plastic case EZ9648

Plastic Case, EZ9651

Plastic Case, EZ9661

Lithium Ion Series (Multipurpose Tool) All-Thread Cutter (200AT)

Lithium Ion Series (Multipurpose Tool) T-Type Compressed, Hexagonal Compressed

Lithium Ion Series (Multipurpose Tool) Hexagonal Compressed

Lithium Ion Series (Multipurpose Tool) All-Thread Cutter

Nozzle (for EA365,EA365HA,HB,HC) EA365HA-1

Nozzle (for EA365,EA365HA,HB,HC) EA365HA-2

Nozzle (for EA365,EA365HA,HB) EA365HA-3

Nozzle (for EA365,EA365HA,HB) EA365HA-4

Nozzle (for EA365,EA365HA,HB) EA365HA-5

From

฿ 73.13

฿ 4,277.00

฿ 953.12

฿ 1,837.00

฿ 1,885.24

฿ 4,951.00

Special Price

On Sale Until 31/03/2025

฿ 145,000.00

Special Price

On Sale Until 30/11/2024

฿ 2,666.13

฿ 4,453.00

฿ 1,737.00

฿ 3,119.00

฿ 27,383.00

Special Price

On Sale Until 30/11/2024

฿ 233.00

฿ 17,758.00

Special Price

On Sale Until 30/11/2024

฿ 12,629.00

Special Price

On Sale Until 30/11/2024

฿ 734.00

฿ 13,870.00

Special Price

On Sale Until 30/11/2024

฿ 5,037.10

฿ 14,172.00

฿ 4,457.00

฿ 4,999.00

฿ 4,025.52

฿ 15,498.00

Special Price

On Sale Until 30/11/2024

฿ 9,156.35

฿ 33,259.00

Special Price

On Sale Until 30/11/2024

฿ 5,429.23

฿ 999,999,999.00

฿ 999,999,999.00

฿ 13,493.00

Special Price

On Sale Until 30/11/2024

฿ 27,907.68

฿ 6,930.00

฿ 17,615.00

Special Price

On Sale Until 30/11/2024

฿ 8,377.00

฿ 8,790.00

฿ 420.00

฿ 2,092.00

฿ 4,790.00

฿ 3,979.00

฿ 66,079.00

Special Price

On Sale Until 30/11/2024

฿ 1,390.00

฿ 2,062.00

฿ 7,625.00

฿ 6,244.00

฿ 5,500.00

฿ 2,276.96

฿ 2,456.82

฿ 614.77

฿ 2,940.58

฿ 2,940.58

฿ 9,999.00

฿ 14,300.00

฿ 3,006.37

฿ 4,543.20

฿ 43,731.00

Special Price

On Sale Until 30/11/2024

฿ 999,999,999.00

฿ 12,193.00

฿ 158,419.00

Special Price

On Sale Until 30/11/2024

฿ 999,999,999.00

฿ 99,726.67

Special Price

On Sale Until 30/11/2024

฿ 163,269.00

Special Price

On Sale Until 30/11/2024

฿ 192,902.00

Special Price

On Sale Until 30/11/2024

฿ 999,999,999.00

฿ 5,190.00

Special Price

On Sale Until 30/11/2024

฿ 999,999,999.00

฿ 2,251.09

฿ 10,022.93

฿ 11,373.93

฿ 1,635.17

฿ 1,223.13

฿ 1,635.17

฿ 1,635.17

฿ 1,223.13

฿ 2,290.95

฿ 1,635.17

฿ 1,635.17

฿ 1,223.13

฿ 1,635.17

฿ 1,020.35

฿ 1,223.13

฿ 2,290.95

฿ 2,290.95

฿ 26,992.00

Special Price

On Sale Until 30/11/2024

฿ 14,393.00

Special Price

On Sale Until 30/11/2024

฿ 3,062.86

฿ 23,143.75

฿ 219.00

฿ 587.00

฿ 1,375.00

฿ 2,337.00

฿ 240.00

Days to Ship 4 Day(s) 12 Day(s) 1 Day(s) 47 Day(s) 12 Day(s) Same day 1 Day(s) 4 Day(s) 47 Day(s) 22 Day(s) 12 Day(s) 47 Day(s) 24 Day(s) 13 Day(s) 10 Day(s) Same day 12 Day(s) 6 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 10 Day(s) 10 Day(s) 5 Day(s) 10 Day(s) 10 Day(s) Quote Quote 45 Day(s) 10 Day(s) 20 Day(s) 12 Day(s) 20 Day(s) 20 Day(s) 22 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 22 Day(s) 20 Day(s) 20 Day(s) 47 Day(s) 11 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) Quote 6 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) Quote 10 Day(s) 10 Day(s) Quote 10 Day(s) 10 Day(s) 10 Day(s) Quote 10 Day(s) Quote 31 Day(s) Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote 45 Day(s) 10 Day(s) 45 Day(s) 45 Day(s) 22 Day(s) 22 Day(s) 20 Day(s) 11 Day(s) 17 Day(s)
TypeTip AccessoryOther Related Accessory---Other Related Accessory-----------------Other Related Accessory-----Other Related Accessory--------Tip Accessory-----Other Related Accessory------Tip Accessory-------------Other Related Accessory----------Other Related Accessory-Other Related Accessory---Other Related Accessory-------

Loading...

Related Categories to Other Electric Tools Including Accessories