(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· DUAL series reciprocating saw that can use both 14.4 V and 18 V.
Part Number |
---|
EZ45A1LJ2F-H |
EZ45A1LJ2G-H |
EZ45A1PN2G-H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage (V) | Stroke times (min-1) | Capacity (Ah) | Charge time (min-1) | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,217.22 | TOOL | 1 Piece(s) | Quote | 14.4 | 0~2250 | 5.0 | 60 Min. to Charge | 3250g | 1 pc. | ||
฿ 40,832.83 | TOOL | 1 Piece(s) | Quote | 18 | 0~2800 | 5.0 | 60 Min. to Charge | 3400 | 1 pc. | ||
฿ 38,792.08 | TOOL | 1 Piece(s) | Quote | 18 | 0~2800 | 3.0 | 55 Min. to Charge | 3200 | 1 pc. |
Loading...
Product Type | Rechargeable reciprocating saw (pipe saw) | Stroke Width(mm) | 28 | Mountable blade thickness(mm) | 0.9 to 1.6 |
---|---|---|---|---|---|
Maximum cutting capacity | Vibration suppression function | Available | Vibration 3-axis composite value(m/s2) | 24.5 | |
RoHS Compliant | Corresponds To | Color | Gray | Amount Of Content | 1 pc. |
How can we improve?
How can we improve?