- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lock And Key, Key Storage Box, Padlock With Box Shackle Diameter (mm) 8
Specifications of DK-N55
-
- Product Type
- Padlock
-
- Material
- Zinc Diecast
-
- Runner diameter(mm)
- 8
-
- Width(mm)
- 62
-
- B(mm)
- 41
-
- C(mm)
- 31
-
- JAN Code
- 4968957900704
-
- Trusco Code
- 431-3798
-
- Mass(g)
- 380
-
- Dial
- 4 digits
-
- Specifications
- Dial Type
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,137.00
|
DIAL KEYS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Padlock
-
- Material
- Zinc Diecast
-
- Runner diameter(mm)
- 8
-
- Width(mm)
- 62
-
- B(mm)
- 41
-
- C(mm)
- 31
-
- JAN Code
- 4968957900704
-
- Trusco Code
- 431-3798
-
- Mass(g)
- 380
-
- Dial
- 4 digits
-
- Specifications
- Dial Type
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Padlock with a space for storing small items.
· Has a mechanism to stop at "0", making it easy to align the numbers in dark places.
· The lock code is resettable, so any 4-digit number can be set.
· Padlock with a space for storing small items.
· Has a mechanism to stop at "0", making it easy to align the numbers in dark places.
· The lock code is resettable, so any 4-digit number can be set.
[Applications]
· For storing and passing on keys when you are away from home, and for managing keys for the garage, etc.
· For storing and passing on keys when you are away from home, and for managing keys for the garage, etc.
· For storing and passing on keys at housing exhibitions and in warehouses, etc.
· For passing on messages and small items, etc.
Specifications of DK-N55
-
- Product Type
- Padlock
-
- Material
- Zinc Diecast
-
- Runner diameter(mm)
- 8
-
- Width(mm)
- 62
-
- B(mm)
- 41
-
- C(mm)
- 31
-
- JAN Code
- 4968957900704
-
- Trusco Code
- 431-3798
-
- Mass(g)
- 380
-
- Dial
- 4 digits
-
- Specifications
- Dial Type
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,137.00
|
DIAL KEYS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Padlock with box that can hold accessories.
●Easy to match numbers even in dark places with [0] stop mechanism.
●The security code of the lock is a variable type, you can freely set the 4 digit numbers.Usage
●For key storage/delivery while you are absent, garage lock key management etc.Specification
●Width(mm):62
●Dial:4 digit
●Shackle Diameter(mm):8
●B(mm):41
●C(mm):31
●Lock: Dial UnitMaterials
●Main Body: Zinc Die Casting(paint finishing)
●Shackle: Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?