(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Boxy Key Storage Box Shackle Diameter (mm) 10

Lock And Key, Boxy Key Storage Box Shackle Diameter (mm) 10

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DK-65

  • Product Type
    Padlock
  • Material
    Zinc Diecast
  • Color
    Blue
  • Runner diameter(mm)
    10
  • Width(mm)
    68
  • B(mm)
    41
  • C(mm)
    33
  • JAN Code
    4968957900001
  • Trusco Code
    292-8329
  • Mass(g)
    360
  • Dial
    4 digits
  • Specifications
    Dial Type
  • Amount Of Content
    1 pc.
Part Number
DK-65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,106.00

DIAL KEYS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Padlock
  • Material
    Zinc Diecast
  • Color
    Blue
  • Runner diameter(mm)
    10
  • Width(mm)
    68
  • B(mm)
    41
  • C(mm)
    33
  • JAN Code
    4968957900001
  • Trusco Code
    292-8329
  • Mass(g)
    360
  • Dial
    4 digits
  • Specifications
    Dial Type
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Padlock with a space for storing small items.
· In addition to the storage space and shackle, it also includes a dial lock with a resettable 4-digit code.
[Applications]
· For storing and passing on keys at housing exhibitions and in warehouses. For passing on messages and small items, etc.

Specifications of DK-65

  • Product Type
    Padlock
  • Material
    Zinc Diecast
  • Color
    Blue
  • Runner diameter(mm)
    10
  • Width(mm)
    68
  • B(mm)
    41
  • C(mm)
    33
  • JAN Code
    4968957900001
  • Trusco Code
    292-8329
  • Mass(g)
    360
  • Dial
    4 digits
  • Specifications
    Dial Type
  • Amount Of Content
    1 pc.
Part Number
DK-65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,106.00

DIAL KEYS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1