(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Motor Filter (M100)

Motor Filter (M100)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
M100
M120
M175
M200
M230
M260
M350
M400
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Main Body Dimensions
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 10,540.00

FILTER 1 Pack(s)

100 Pieces Per Package

1 Day(s) φ100 4560170002854 444-4841 0.5 1 Box (100 sheets)

฿ 11,458.00

FILTER 1 Pack(s)

100 Pieces Per Package

1 Day(s) φ120 4560170002861 444-4850 0.8 1 Box (100 sheets)

฿ 12,832.00

FILTER 1 Pack(s)

80 Pieces Per Package

1 Day(s) φ175 4560170002885 444-4876 0.9 1 Box (80 sheets)

฿ 14,666.00

FILTER 1 Pack(s)

80 Pieces Per Package

12 Day(s) φ200 4560170002892 444-4884 1 1 Box (80 sheets)

฿ 10,312.00

FILTER 1 Pack(s)

50 Pieces Per Package

1 Day(s) φ230 4560170002908 444-4892 0.9 1 Box (50 sheets)

฿ 9,833.00

FILTER 1 Pack(s)

50 Pieces Per Package

1 Day(s) φ260 4560170002915 444-4906 1.1 1 Box (50 sheets)

฿ 11,688.00

FILTER 1 Pack(s)

30 Pieces Per Package

1 Day(s) φ350 4560170002939 444-4922 1.15 1 Box (30 sheets)

฿ 10,083.00

FILTER 1 Pack(s)

20 Pieces Per Package

1 Day(s) φ400 4560170002946 444-4931 1.05 1 Box (20 sheets)

Basic Specifications

  • Product Type
    Related Product
  • Other
    Option
  • Thickness
    8
  • Collecting Efficiency(%)
    65
  • Initial Pressure Loss(Pa)
    71
  • Specifications
    Flame Retardant
  • Heat Resistant Temperature(°C)
    120
  • Filtration Wind Speed(m/s)
    2.5

Product Description

[Features]
· A filter that has been punched into a circular shape for mounting on the motor cover.
· The filter is available in 10 sizes. (ø100, 120, 150, 175, 200, 230, 260, 300, 350, 400)
· Dramatically reduces trouble with the motor seizing up by preventing the absorption of oil mist and powder dust.
[Applications]
· Mount on the motor fan (air intake opening) to prevent the absorption of mist and powder dust.

Part Number
M100
M120
M175
M200
M230
M260
M350
M400
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Main Body Dimensions
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 10,540.00

FILTER 1 Pack(s)

100 Pieces Per Package

1 Day(s) φ100 4560170002854 444-4841 0.5 1 Box (100 sheets)

฿ 11,458.00

FILTER 1 Pack(s)

100 Pieces Per Package

1 Day(s) φ120 4560170002861 444-4850 0.8 1 Box (100 sheets)

฿ 12,832.00

FILTER 1 Pack(s)

80 Pieces Per Package

1 Day(s) φ175 4560170002885 444-4876 0.9 1 Box (80 sheets)

฿ 14,666.00

FILTER 1 Pack(s)

80 Pieces Per Package

12 Day(s) φ200 4560170002892 444-4884 1 1 Box (80 sheets)

฿ 10,312.00

FILTER 1 Pack(s)

50 Pieces Per Package

1 Day(s) φ230 4560170002908 444-4892 0.9 1 Box (50 sheets)

฿ 9,833.00

FILTER 1 Pack(s)

50 Pieces Per Package

1 Day(s) φ260 4560170002915 444-4906 1.1 1 Box (50 sheets)

฿ 11,688.00

FILTER 1 Pack(s)

30 Pieces Per Package

1 Day(s) φ350 4560170002939 444-4922 1.15 1 Box (30 sheets)

฿ 10,083.00

FILTER 1 Pack(s)

20 Pieces Per Package

1 Day(s) φ400 4560170002946 444-4931 1.05 1 Box (20 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A filter punched out as a circle shape to be attached on a motor cover.

Usage

●To the filter of the mouth of the motor.

Specification

●Collection Efficiency(%):65
●SPQ(box):1
●Flame Retardant
●Heat Resistant Temperature: 170°C
●Filtered Wind Speed: 2.5m/s

Materials

●Polyester, Acrylic