1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Magnifying Glass LSK-B (Part Number)

Round Magnifying Glass LSK-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For lighting, LEDs (100 units) are used, to achieve high illumination quality.
· With lighting amount adjustment function (100-10%).
· Resin cover standard attachment.

Part Number
0528-75-32-51
0528-75-32-52
0528-75-32-53
0528-75-32-54
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Part Number TGK Code Amount Of Content

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote 2130LSK-B×205287532511 pc.

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote 3130LSK-B×305287532521 pc.

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote 4130LSK-B×405287532531 pc.

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote 6105LSK-B×605287532541 pc.

Loading...

  1. 1

Basic Information

Product Type Other Optical Instruments Width(mm) 308 Depth(mm) 242
Height(mm) 308 Weight(kg) (Excluding Lens) 3.8 Specifications Table Stand type, Replacement Lens system
Amount Of Content 1 pc.