(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mushikorori Aerosol 300 ml

Mushikorori Aerosol 300 ml

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 096526

  • Product Model
    Insecticide
  • Volume(ml)
    300
  • JAN Code
    4901080066503
  • Weight(g)
    300
  • Product Size: Width x Height x Depth(mm)
    70×183×60
  • Amount Of Content
    1 pc.
Part Number
096526
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 480.71

INSECT KILLERS 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Insecticide
  • Volume(ml)
    300
  • JAN Code
    4901080066503
  • Weight(g)
    300
  • Product Size: Width x Height x Depth(mm)
    70×183×60
  • Amount Of Content
    1 pc.

Product Description

[Features]
· "Mushikorori Earth (aerosol)" is formulated with natural pyrethrin. Because of this, it demonstrates excellence at killing spiders and centipedes which had been difficult to destroy up till now. Also, it is effective against several types of harmful insects around the house.
· Earth's unique 2WAY nozzle can be switched between normal jet and nozzle jet in a single-action.

Specifications of 096526

  • Product Model
    Insecticide
  • Volume(ml)
    300
  • JAN Code
    4901080066503
  • Weight(g)
    300
  • Product Size: Width x Height x Depth(mm)
    70×183×60
  • Amount Of Content
    1 pc.
Part Number
096526
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 480.71

INSECT KILLERS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1