(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MD-20-B-100-25-PACK |
MD-20-W-100-25-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Color Detail | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 9,910.39 |
LINE TAPES | 1 Pack(s) |
18 Pieces Per Package |
6 Day(s) | Black Color | Black | 1 Box (18 Rolls) | ||
฿ 9,910.39 |
LINE TAPES | 1 Pack(s) |
18 Pieces Per Package |
10 Day(s) | White Color | White | 1 Box (18 Rolls) |
[Features]
· Strongly adheres to wrap film.
· Excellent weather resistance.
· Can be torn by hand. (No cutting tools required.)
Part Number |
---|
MD-20-B-100-25-PACK |
MD-20-W-100-25-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Color Detail | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 9,910.39 |
LINE TAPES | 1 Pack(s) |
18 Pieces Per Package |
6 Day(s) | Black Color | Black | 1 Box (18 Rolls) | ||
฿ 9,910.39 |
LINE TAPES | 1 Pack(s) |
18 Pieces Per Package |
10 Day(s) | White Color | White | 1 Box (18 Rolls) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?