(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Piolan Masker Width 500 – 2,100 mm (PM-900-25-PACK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PM-1100-25-PACK
PM-1800-25-PACK
PM-550-25-PACK
PM-900-25-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Finished width
(mm)
Amount Of Content

฿ 9,512.38

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 1100 100 1 Box (60 Rolls)

฿ 5,134.24

LINE TAPES 1 Pack(s)

20 Pieces Per Package

6 Day(s) 1800 300 1 Box (20 Rolls)

฿ 6,834.83

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 500 100 1 Box (60 Rolls)

฿ 9,295.27

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 900 100 1 Box (60 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Length(m)
    25
  • Thickness(mm)
    0.01
  • Color Detail
    Green
  • Specifications
    Can cut by hand
  • Base Material
    Poly Cloth Tape / High Density Polyethylene Film

Product Description

A masker tape that uses Y09GR protective tape for paint curing.
[Features]
· Uses a protective tape with strong adhesive, meaning it sticks relatively well to a variety of surfaces.
· Includes shrink wrapping and JAN barcode labels.
· Uses a corona-treated polyethylene film.
· Available in 5 standard sizes based on the film width.
[Applications]
· Prevents against damage and mess from painting work.
· For waxing, etc.

Part Number
PM-1100-25-PACK
PM-1800-25-PACK
PM-550-25-PACK
PM-900-25-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Finished width
(mm)
Amount Of Content

฿ 9,512.38

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 1100 100 1 Box (60 Rolls)

฿ 5,134.24

LINE TAPES 1 Pack(s)

20 Pieces Per Package

6 Day(s) 1800 300 1 Box (20 Rolls)

฿ 6,834.83

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 500 100 1 Box (60 Rolls)

฿ 9,295.27

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 900 100 1 Box (60 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1