(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ALT Corporation Short Sleeve Shirt (3S to 6 L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,575.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AF100-1-3S
AF100-1-5L
AF100-1-6L
AF100-1-EL
AF100-1-ELL
AF100-1-L
AF100-1-LL
AF100-1-M
AF100-1-S
AF100-1-SS
AF100-3-3S
AF100-3-5L
AF100-3-6L
AF100-3-EL
AF100-3-ELL
AF100-3-L
AF100-3-LL
AF100-3-M
AF100-3-S
AF100-3-SS
AF100-4-3S
AF100-4-5L
AF100-4-6L
AF100-4-EL
AF100-4-ELL
AF100-4-L
AF100-4-LL
AF100-4-M
AF100-4-S
AF100-4-SS
AF100-100-3S
AF100-100-5L
AF100-100-6L
AF100-100-EL
AF100-100-ELL
AF100-100-L
AF100-100-LL
AF100-100-M
AF100-100-S
AF100-100-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Around Neck
(cm)
JAN Code Amount Of Content

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 3S 38 94 21 Blue 63 35.5 4571163427882 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 5L 54 140 27 Blue 79 48 4571163427967 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 6L 56 150  27 Blue 79 50 4571163427974 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue EL 50 122 27 Blue 79 44 4571163427943 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue ELL 52 130 27 Blue 79 46 4571163427950 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue L 46 112 26 Blue 75 41 4571163427929 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue LL 48 117 27 Blue 77 42.5 4571163427936 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue M 44 107 24 Blue 73 39.5 4571163427912 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue S 42 102 23 Blue 71 38 4571163427905 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue SS 40 98 22 Blue 69 36.5 4571163427899 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray 3S 38 94 21 Gray 63 35.5 4571163427998 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray 5L 54 140 27 Gray 79 48 4571163428070 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray 6L 56 150  27 Gray 79 50 4571163428087 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray EL 50 122 27 Gray 79 44 4571163428056 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray ELL 52 130 27 Gray 79 46 4571163428063 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray L 46 112 26 Gray 75 41 4571163428032 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray LL 48 117 27 Gray 77 42.5 4571163428049 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray M 44 107 24 Gray 73 39.5 4571163428025 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray S 42 102 23 Gray 71 38 4571163428018 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray SS 40 98 22 Gray 69 36.5 4571163428001 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 3S 38 94 21 Earth Green 63 35.5 4571163428100 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 5L 54 140 27 Earth Green 79 48 4571163428186 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 6L 56 150  27 Earth Green 79 50 4571163428193 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green EL 50 122 27 Earth Green 79 44 4571163428162 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green ELL 52 130 27 Earth Green 79 46 4571163428179 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green L 46 112 26 Earth Green 75 41 4571163428148 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green LL 48 117 27 Earth Green 77 42.5 4571163428155 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green M 44 107 24 Earth Green 73 39.5 4571163428131 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green S 42 102 23 Earth Green 71 38 4571163428124 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green SS 40 98 22 Earth Green 69 36.5 4571163428117 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 3S 38 94 21 Navy 63 35.5 4571163428216 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 5L 54 140 27 Navy 79 48 4571163428292 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 6L 56 150  27 Navy 79 50 4571163428308 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue EL 50 122 27 Navy 79 44 4571163428278 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue ELL 52 130 27 Navy 79 46 4571163428285 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue L 46 112 26 Navy 75 41 4571163428254 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue LL 48 117 27 Navy 77 42.5 4571163428261 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue M 44 107 24 Navy 73 39.5 4571163428247 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue S 42 102 23 Navy 71 38 4571163428230 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue SS 40 98 22 Navy 69 36.5 4571163428223 1 Pair

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material 2
    Anti-static soft, light twill
  • Specification 2
    Placket/Hidden Dot Button, No-Fork Back/Tricot, Body Fit Cut
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Colorful variations available.
· Anti-static soft light twill is used for the material.
· For both men and women
· For spring and summer

Part Number
AF100-1-3S
AF100-1-5L
AF100-1-6L
AF100-1-EL
AF100-1-ELL
AF100-1-L
AF100-1-LL
AF100-1-M
AF100-1-S
AF100-1-SS
AF100-3-3S
AF100-3-5L
AF100-3-6L
AF100-3-EL
AF100-3-ELL
AF100-3-L
AF100-3-LL
AF100-3-M
AF100-3-S
AF100-3-SS
AF100-4-3S
AF100-4-5L
AF100-4-6L
AF100-4-EL
AF100-4-ELL
AF100-4-L
AF100-4-LL
AF100-4-M
AF100-4-S
AF100-4-SS
AF100-100-3S
AF100-100-5L
AF100-100-6L
AF100-100-EL
AF100-100-ELL
AF100-100-L
AF100-100-LL
AF100-100-M
AF100-100-S
AF100-100-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Around Neck
(cm)
JAN Code Amount Of Content

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 3S 38 94 21 Blue 63 35.5 4571163427882 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 5L 54 140 27 Blue 79 48 4571163427967 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 6L 56 150  27 Blue 79 50 4571163427974 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue EL 50 122 27 Blue 79 44 4571163427943 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue ELL 52 130 27 Blue 79 46 4571163427950 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue L 46 112 26 Blue 75 41 4571163427929 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue LL 48 117 27 Blue 77 42.5 4571163427936 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue M 44 107 24 Blue 73 39.5 4571163427912 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue S 42 102 23 Blue 71 38 4571163427905 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue SS 40 98 22 Blue 69 36.5 4571163427899 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray 3S 38 94 21 Gray 63 35.5 4571163427998 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray 5L 54 140 27 Gray 79 48 4571163428070 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray 6L 56 150  27 Gray 79 50 4571163428087 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray EL 50 122 27 Gray 79 44 4571163428056 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray ELL 52 130 27 Gray 79 46 4571163428063 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray L 46 112 26 Gray 75 41 4571163428032 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray LL 48 117 27 Gray 77 42.5 4571163428049 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray M 44 107 24 Gray 73 39.5 4571163428025 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray S 42 102 23 Gray 71 38 4571163428018 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray SS 40 98 22 Gray 69 36.5 4571163428001 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 3S 38 94 21 Earth Green 63 35.5 4571163428100 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 5L 54 140 27 Earth Green 79 48 4571163428186 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 6L 56 150  27 Earth Green 79 50 4571163428193 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green EL 50 122 27 Earth Green 79 44 4571163428162 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green ELL 52 130 27 Earth Green 79 46 4571163428179 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green L 46 112 26 Earth Green 75 41 4571163428148 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green LL 48 117 27 Earth Green 77 42.5 4571163428155 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green M 44 107 24 Earth Green 73 39.5 4571163428131 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green S 42 102 23 Earth Green 71 38 4571163428124 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Green SS 40 98 22 Earth Green 69 36.5 4571163428117 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 3S 38 94 21 Navy 63 35.5 4571163428216 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 5L 54 140 27 Navy 79 48 4571163428292 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 6L 56 150  27 Navy 79 50 4571163428308 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue EL 50 122 27 Navy 79 44 4571163428278 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue ELL 52 130 27 Navy 79 46 4571163428285 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue L 46 112 26 Navy 75 41 4571163428254 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue LL 48 117 27 Navy 77 42.5 4571163428261 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue M 44 107 24 Navy 73 39.5 4571163428247 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue S 42 102 23 Navy 71 38 4571163428230 1 Pair

฿ 1,575.82

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue SS 40 98 22 Navy 69 36.5 4571163428223 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1