(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fly Konazu, Bubble Spray 300 ml

Fly Konazu, Bubble Spray 300 ml

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 294045

  • Product Model
    Insecticide
  • Longitudinal(mm)
    53
  • Side(mm)
    94
  • Height(mm)
    199
  • Target
    Drain fly
  • Scent
    Mild Soap Aroma
  • JAN Code
    4987115545342
  • Use
    Pesticide
  • Mass(g)
    375
  • Amount Of Content
    1 pc.
Part Number
294045
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 349.03

INSECT KILLERS 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Model
    Insecticide
  • Longitudinal(mm)
    53
  • Side(mm)
    94
  • Height(mm)
    199
  • Target
    Drain fly
  • Scent
    Mild Soap Aroma
  • JAN Code
    4987115545342
  • Use
    Pesticide
  • Mass(g)
    375
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It is effective against drain fly adults and maggots that appear around bathrooms and washrooms. It does not contain insecticidal ingredients. It has the fragrance of mild soap.

Specifications of 294045

  • Product Model
    Insecticide
  • Longitudinal(mm)
    53
  • Side(mm)
    94
  • Height(mm)
    199
  • Target
    Drain fly
  • Scent
    Mild Soap Aroma
  • JAN Code
    4987115545342
  • Use
    Pesticide
  • Mass(g)
    375
  • Amount Of Content
    1 pc.
Part Number
294045
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 349.03

INSECT KILLERS 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1