(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spice Rack

Spice Rack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MAG-ON8050

  • Collar
    White
  • Size(mm)
    (approx.) W245 X D72 X H65
  • JAN Code
    4979625101125
  • Weight(g)
    195
  • Material
    Polypropylene, Magnet
  • Amount Of Content
    1 pc.
Part Number
MAG-ON8050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 411.31

LAUNDRY HANGERS 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Collar
    White
  • Size(mm)
    (approx.) W245 X D72 X H65
  • JAN Code
    4979625101125
  • Weight(g)
    195
  • Material
    Polypropylene, Magnet
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Mag-On magnetically mounted series.
· Convenient size brings together the various small items you use every day.
· Facilitates efficient housework with a neat appearance that completely hides its contents and a design that makes it easy to add and remove tissues.
· Place as you would a small shelf.
· Suitable for holding small items.
· Includes a magnet, allowing use in spaces where storage space is at a premium.
· Allows for small spice and dried herb bottles to be lined up on the side of the refrigerator, making cooking fun.
· Mount on the side of the washing machine to compactly store spot-cleaning detergent and brushes.

Specifications of MAG-ON8050

  • Collar
    White
  • Size(mm)
    (approx.) W245 X D72 X H65
  • JAN Code
    4979625101125
  • Weight(g)
    195
  • Material
    Polypropylene, Magnet
  • Amount Of Content
    1 pc.
Part Number
MAG-ON8050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 411.31

LAUNDRY HANGERS 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1