- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Insulated VDE Single-Ended Wrench
Specifications of 6MV-32
-
- Product Type
- Spanner
-
- Width across flat dimension(mm)
- 32
-
- Overall Length(mm)
- 250
-
- Thickness(mm)
- 10
-
- Mass(g)
- 530
-
- JAN Code
- 7314150121052
-
- Trusco Code
- 423-5509
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,992.00
|
BAC INSULATED OPEN END SPANNER
|
1 Piece(s)
|
|
14 Day(s)
|
Basic Specifications
-
- Product Type
- Spanner
-
- Width across flat dimension(mm)
- 32
-
- Overall Length(mm)
- 250
-
- Thickness(mm)
- 10
-
- Mass(g)
- 530
-
- JAN Code
- 7314150121052
-
- Trusco Code
- 423-5509
Product Description
[Features]
· 1,000 V insulation specification.
· Conforms with European Standards EN60910.
· Includes a safety sign for visually confirming safety.
· Withstand voltage tested.
Specifications of 6MV-32
-
- Product Type
- Spanner
-
- Width across flat dimension(mm)
- 32
-
- Overall Length(mm)
- 250
-
- Thickness(mm)
- 10
-
- Mass(g)
- 530
-
- JAN Code
- 7314150121052
-
- Trusco Code
- 423-5509
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,992.00
|
BAC INSULATED OPEN END SPANNER
|
1 Piece(s)
|
|
14 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?