(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutter Knife ZL Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 287.51 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ZL-1P-I
ZL-1P-N
ZL-1P-P
ZL-1P-R
ZL-1P-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code JAN Code Ordering Unit

฿ 287.51

NTC1 KNIFE 1 Piece(s) 31 Day(s) Ivory 754-3085 4904011014567 1 pc.

฿ 287.51

NTC1 KNIFE 1 Piece(s) 31 Day(s) Navy 754-3093 4904011014598 1 pc.

฿ 287.51

NTC1 KNIFE 1 Piece(s) 31 Day(s) Pink 754-3107 4904011014550 1 pc.

฿ 287.51

NTC1 KNIFE 1 Piece(s) 31 Day(s) Red 754-3115 4904011014574 1 pc.

฿ 287.51

NTC1 KNIFE 1 Piece(s) 31 Day(s) Yellow 754-3123 4904011014581 1 pc.

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.45
  • Overall Length(mm)
    108
  • Compatible Replacement Blades
    BZL-200P
  • Mass(g)
    39.7
  • Material and Finish
    Body: ABS Resin / Blade: Alloy Tool Steel (SKS81)
  • Ordering Unit
    1 pc.

Product Description

[Features]
· Compact L-type cutter.
· Can cut thick forms of paper, cardboard and thin plywood sheets.
· Uses an auto-locking slide that stops the blade from slipping out.
[Applications]
· There are no snap-off lines on the blade, so the blade does not inadvertently break off along a snap-off line.
· Ideal for preventing broken blades getting mixed in with items in a factory, etc.

Part Number
ZL-1P-I
ZL-1P-N
ZL-1P-P
ZL-1P-R
ZL-1P-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code JAN Code Ordering Unit

฿ 287.51

NTC1 KNIFE 1 Piece(s) 31 Day(s) Ivory 754-3085 4904011014567 1 pc.

฿ 287.51

NTC1 KNIFE 1 Piece(s) 31 Day(s) Navy 754-3093 4904011014598 1 pc.

฿ 287.51

NTC1 KNIFE 1 Piece(s) 31 Day(s) Pink 754-3107 4904011014550 1 pc.

฿ 287.51

NTC1 KNIFE 1 Piece(s) 31 Day(s) Red 754-3115 4904011014574 1 pc.

฿ 287.51

NTC1 KNIFE 1 Piece(s) 31 Day(s) Yellow 754-3123 4904011014581 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1