1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tungsten Alloy TAC Drill Insert (Part Number)

Tungsten Alloy TAC Drill Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 471.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Double-sided insert for milling.
[Features]
·A type that can be used for inserts with 6 corners and can be set with a DJ type breaker.
·The set material type is the model number: Coated on AH9030.
·Part Number: WWMU05 × 205R-DJ-AH9030, part number: Available in two patterns, WWMU060306R-DJ-AH9030.
·Inserts with general-purpose grades.
[Applications]
·Can be used as an indexable drill for TAC drills.
·Ideal for general-purpose type inserts.

Drawing and dimensions of Tungaloy TAC drill insert

Dimensional drawing of Tungaloy TAC drill insert

Dimensional drawing of Tungaloy TAC drill insert

Model numberCoatingødTød1øDc
AH9030AH6030
WWMU05 × 205R-DJ5.82.42.50.5⌀20-⌀23.5
WWMU060306R-DJ6.72.930.6⌀23.9-⌀27

●: Setting item

Part Number
WWMU05X205R-DJ-AH9030
WWMU060306R-DJ-AH9030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code

฿ 471.91

TGY CUTTING TOOLS 10 Piece(s) 19 Day(s) 707-3887

฿ 471.91

TGY CUTTING TOOLS 10 Piece(s) 19 Day(s) 707-3909

Loading...

  1. 1

Basic Information

Work Material Steel / Cast Iron / High-Hardness Material Material Type General Material Type