1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kyocera Turning Insert CA525 CVD Coating (Part Number)

KYR TURNING TOOLS

Kyocera Turning Insert CA525 CVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 256.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CA525: Special substrate with excellent high-temperature distortion resistance properties and toughened film with a reinforced interface achieve stable machining and long life.
· Our first recommended grade for intermittent through general machining of steel.
[Applications]
· For lathe turning
· CA525: The foremost recommended general purpose grade supporting rough to intermittent machining of steel

Part Number
WNMG080412PG-CA525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 256.09

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Breaker Use Light Cutting JAN Code 4960664701162 Trusco Code 654-6455
Remarks For turning, CA525: the foremost recommended general purpose grade material supporting rough to intermittent machining of steel Number Contained In A Packet 10

Please check the type/dimensions/specifications of the part WNMG080412PG-CA525 in the Kyocera Turning Insert CA525 CVD Coating series.