1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Kyocera, Inner Diameter Boring Holder, E-SCLC-A Type (Part Number)

Kyocera, Inner Diameter Boring Holder, E-SCLC-A Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,668.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·E-SCLP-A type: This is a dynamic bar that achieves excellent chip removal capability. [Applications]·For boring bar, inner diameter, deep flange processing

Part Number
E16X-SCLPR09-18A
E16X-SCLPR09-18A-2/3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code Specifications Number Contained in Packet

฿ 19,640.20

KYR MILLING HOLDERS 1 Piece(s) 8 Day(s) 4960664592302647-7691Dynamic Bar: Excellent chip discharge performance, high holder rigidity, and anti-chatter functionality ensure finished surface and dimensional accuracy, with oil hole.1 unit

฿ 18,668.08

KYR MILLING HOLDERS 1 Piece(s) 6 Day(s) 4960664592333652-9411Overall Length: 2/3 Type, with Oil Hole1 unit

Loading...

  1. 1

Basic Information

Use Minor Diameter Clamp Shape Screw On Clearance Angle 20°
Applicable Tip Compatible Tip: CP○○0903 Number Contained in Packet 1 unit