(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solar Light (Insertable Type)

Solar Light (Insertable Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GSL-P1W

  • Product Type
    Solar Light
  • Height(mm)
    410
  • Light Source Color
    White
  • Diameter(mm)
    115
  • Power Supply
    Solar Nickel Cadmium Battery 1.2 V/600 mAh
  • JAN Code
    4905009735228
  • Trusco Code
    437-0104
  • Mass(g)
    170
  • LED
    LED 1 Lamp
  • Material
    Main Body/Ball/Joint/Spike: ABS Resin; Clear Cover: Polystyrene
  • Amount Of Content
    1 pc.
Part Number
GSL-P1W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 447.00

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Solar Light
  • Height(mm)
    410
  • Light Source Color
    White
  • Diameter(mm)
    115
  • Power Supply
    Solar Nickel Cadmium Battery 1.2 V/600 mAh
  • JAN Code
    4905009735228
  • Trusco Code
    437-0104
  • Mass(g)
    170
  • LED
    LED 1 Lamp
  • Material
    Main Body/Ball/Joint/Spike: ABS Resin; Clear Cover: Polystyrene
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Solar light that is charged by the sun during the day and turns on automatically.
· Has a lighting time of approximately 5 hours.
· Environmentally friendly product that does not consume electricity or require wiring.
· Clear cover with crystal cut design that disperses light further, allowing the light source to illuminate an even greater area. Can be easily installed simply by inserting it in the ground.
· Solar light that can be used outdoors by inserting it in the ground.

Specifications of GSL-P1W

  • Product Type
    Solar Light
  • Height(mm)
    410
  • Light Source Color
    White
  • Diameter(mm)
    115
  • Power Supply
    Solar Nickel Cadmium Battery 1.2 V/600 mAh
  • JAN Code
    4905009735228
  • Trusco Code
    437-0104
  • Mass(g)
    170
  • LED
    LED 1 Lamp
  • Material
    Main Body/Ball/Joint/Spike: ABS Resin; Clear Cover: Polystyrene
  • Amount Of Content
    1 pc.
Part Number
GSL-P1W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 447.00

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1