- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Tilted Medium-Sized Pot - White
Specifications of TN-9-W
-
- Product Type
- Planter
-
- Color
- White
-
- Width(mm)
- 277
-
- Depth(mm)
- 277
-
- Height(mm)
- 195
-
- Color Details
- White
-
- Soil Capacity(L)
- Approx. 7.0
-
- JAN Code
- 4905009009497
-
- Trusco Code
- 420-1337
-
- Mass(g)
- 397
-
- Material
- Polypropylene
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 319.00
|
GARDENING SUPPLIES
|
1 Piece(s)
|
|
19 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Planter
-
- Color
- White
-
- Width(mm)
- 277
-
- Depth(mm)
- 277
-
- Height(mm)
- 195
-
- Color Details
- White
-
- Soil Capacity(L)
- Approx. 7.0
-
- JAN Code
- 4905009009497
-
- Trusco Code
- 420-1337
-
- Mass(g)
- 397
-
- Material
- Polypropylene
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Medium-sized planter with a solid and sturdy design.
· The inclined flange section provides a clean design that makes plants look their best.
· The raised bottom mesh structure provides superior air permeability and drainage, and prevents the roots from rotting.
[Applications]
· Use for cultivating plants.
Specifications of TN-9-W
-
- Product Type
- Planter
-
- Color
- White
-
- Width(mm)
- 277
-
- Depth(mm)
- 277
-
- Height(mm)
- 195
-
- Color Details
- White
-
- Soil Capacity(L)
- Approx. 7.0
-
- JAN Code
- 4905009009497
-
- Trusco Code
- 420-1337
-
- Mass(g)
- 397
-
- Material
- Polypropylene
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 319.00
|
GARDENING SUPPLIES
|
1 Piece(s)
|
|
19 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?