(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tilted Medium-Sized Pot - Blue (TN-8-BL)

Tilted Medium-Sized Pot - Blue (TN-8-BL)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TN-8-BL
TN-9-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Soil Capacity
(L)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 232.00

GARDENING SUPPLIES 1 Piece(s) 14 Day(s) 246 246 172 Approximately 4.5 4905009009039 420-1302 295 1 pc.

฿ 319.00

GARDENING SUPPLIES 1 Piece(s) 19 Day(s) 277 277 195 Approx. 7.0 4905009009503 420-1329 397 1 pc.

Basic Specifications

  • Product Type
    Planter
  • Color
    Blue
  • Color Details
    Blue
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Medium-sized planter with a solid and sturdy design.
· The inclined flange section provides a clean design that makes plants look their best.
· The raised bottom mesh structure provides superior air permeability and drainage, and prevents the roots from rotting.
[Applications]
· Use for cultivating plants.

Part Number
TN-8-BL
TN-9-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Soil Capacity
(L)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 232.00

GARDENING SUPPLIES 1 Piece(s) 14 Day(s) 246 246 172 Approximately 4.5 4905009009039 420-1302 295 1 pc.

฿ 319.00

GARDENING SUPPLIES 1 Piece(s) 19 Day(s) 277 277 195 Approx. 7.0 4905009009503 420-1329 397 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1