(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Planter for Clean Curtain

Planter for Clean Curtain

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 320.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GCP-550
GCP-750
GCP-900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Soil Capacity
(L)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 320.00

GARDENING SUPPLIES 1 Piece(s) 1 Day(s) 554 202 200 13 4905009904945 414-2039 630 1 pc.

฿ 623.33

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 750 260 275 33 4905009904952 414-2047 1380 1 pc.

฿ 866.67

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 900 345 298 58 4905009904969 414-2055 1920 1 pc.

Basic Specifications

  • Product Type
    Planter
  • Color
    Green
  • Color Details
    Herb Green
  • Material
    Polypropylene
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Includes a water tank, making it ideal for growing climbing plants that dry out easily.
· Sturdy construction ideal for climbing plants used as sun shields ("green curtains"), which are vulnerable to wind.
· Planter ideal for growing plants used as sun shields ("green curtains").
[Applications]
· Use for cultivating climbing plants.

Part Number
GCP-550
GCP-750
GCP-900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Soil Capacity
(L)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 320.00

GARDENING SUPPLIES 1 Piece(s) 1 Day(s) 554 202 200 13 4905009904945 414-2039 630 1 pc.

฿ 623.33

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 750 260 275 33 4905009904952 414-2047 1380 1 pc.

฿ 866.67

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 900 345 298 58 4905009904969 414-2055 1920 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With a water tank, suitable for climbing plants such like easy to dehydrated.
●Made to be sturdy according to the green curtain which is susceptible to wind influences.

Specification

●Color: Herb Green

Materials

●Polypropylene