(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Attachment for Engine Type Weed Whacker Weed Hammer Blade (AUT-AJ08)

Attachment for Engine Type Weed Whacker Weed Hammer Blade (AUT-AJ08)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AUT-AJ08
AUT-AJ12 SALE
AUT-AJ17 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Width (mm) Length (mm) Details Type JAN Code Trusco Code Mass
(g)
Specifications Amount Of Content

฿ 10,283.67

BRUSH CUTTERS 1 Piece(s) 1 Day(s) 80 165 Single 4513439001495 479-3749 1500 Cutting Blade: 4 pcs, Dedicated Bolt Nut 2 Sets 1 pc.

฿ 12,138.32

฿ 11,352.97

BRUSH CUTTERS 1 Piece(s) 1 Day(s) 120 210 Double 4513439001501 479-3757 1800 Cutting Blade: 8 pcs, Dedicated Bolt Nut 4 Sets 1 pc.

฿ 13,992.95

฿ 13,101.60

BRUSH CUTTERS 1 Piece(s) 1 Day(s) 170 261 Triple 4513439001518 479-3765 2100 Cutting blades: 12, dedicated bolt nuts: 6 sets 1 pc.

Basic Specifications

  • Product Type
    Weed Whacker
  • Pruning Method
    Rotary Type
  • Width (mm)
    140
  • Height (mm)
    130
  • Material
    Gear Case: Aluminum Die Casting, Main Body: Steel, Aluminum Die Casting, Blade: SK
  • Accessory
    Mounting Kit (Adapter 5-Type / Sleeve 2-Type / Diameter Checker Gauge)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can mount on a commercially available engine-type brush cutter.
· Crushes short weeds from their roots.
· Can weed quickly, without stooping.
· Can mount on a commercially available engine-type brush cutter.
· Breaks up and crushes weed roots with a centrifugal weed cutter.
· Prepares the soil while removing weeds, and prevents weed regrowth by chipping weeds out from their roots.
· Backbreaking weeding can be completed quickly and easily simply by attaching this blade to a brush cutter.
[Applications]
· For weeding furrows, and between plants and flowerbeds, etc.
· Effectively removes weeds of about 10 cm in height.
· Can chip and remove weeds from the ground—something not possible with regular cutting blades.
· Effectively removes weeds of about 10 cm in height that grow in flowerbeds.

Part Number
AUT-AJ08
AUT-AJ12 SALE
AUT-AJ17 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Width (mm) Length (mm) Details Type JAN Code Trusco Code Mass
(g)
Specifications Amount Of Content

฿ 10,283.67

BRUSH CUTTERS 1 Piece(s) 1 Day(s) 80 165 Single 4513439001495 479-3749 1500 Cutting Blade: 4 pcs, Dedicated Bolt Nut 2 Sets 1 pc.

฿ 12,138.32

฿ 11,352.97

BRUSH CUTTERS 1 Piece(s) 1 Day(s) 120 210 Double 4513439001501 479-3757 1800 Cutting Blade: 8 pcs, Dedicated Bolt Nut 4 Sets 1 pc.

฿ 13,992.95

฿ 13,101.60

BRUSH CUTTERS 1 Piece(s) 1 Day(s) 170 261 Triple 4513439001518 479-3765 2100 Cutting blades: 12, dedicated bolt nuts: 6 sets 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible to install on commercially available engine type bush cutter.
●Crush a short weed from the root.
●We can weed speedy.

Usage

●For weeding of such as swale, inter-roots, flowerbeds.

Specification

●SPQ(piece):6

Materials

●Main Body: Steel, Aluminum Die-Cast
●Blade: SK Material

Accessories

●Installation Kit(adapter 5 types/sleeve 2 types/ diameter check gauge)

Warning

●The direction of shaking is opposite to that of a normal bush cutter.