(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hoe - New Wave Hoe

Hoe - New Wave Hoe

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4097

  • Product Model
    Hoe
  • Blade Length (mm)
    210
  • Overall Length (mm)
    1340
  • Application
    Carbon Edge Steel
  • Handle material
    Aluminum
  • JAN Code
    4951167640973
  • Drusco Code
    758-9531
  • Mass(g)
    700
  • Use
    Grass removal, shallow soil cultivation, etc.
  • Amount Of Content
    1 pc.
Part Number
4097
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,705.02

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Hoe
  • Blade Length (mm)
    210
  • Overall Length (mm)
    1340
  • Application
    Carbon Edge Steel
  • Handle material
    Aluminum
  • JAN Code
    4951167640973
  • Drusco Code
    758-9531
  • Mass(g)
    700
  • Use
    Grass removal, shallow soil cultivation, etc.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The wave blade digs into the earth easily, allowing you to cut weeds.
· Lightweight due to use of aluminum pipe handle.
· Can be used for all purposes, from chipping weeds to digging.
· Can be used for all purposes, from chipping weeds to digging.
[Applications]
· For chipping weeds and shallow plowing, etc.
· For chipping weeds and digging.

Specifications of 4097

  • Product Model
    Hoe
  • Blade Length (mm)
    210
  • Overall Length (mm)
    1340
  • Application
    Carbon Edge Steel
  • Handle material
    Aluminum
  • JAN Code
    4951167640973
  • Drusco Code
    758-9531
  • Mass(g)
    700
  • Use
    Grass removal, shallow soil cultivation, etc.
  • Amount Of Content
    1 pc.
Part Number
4097
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,705.02

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1