(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simplex splitting axe replacement blade

Simplex splitting axe replacement blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3210.750

  • Product Type
    Axe
  • Blade length (mm)
    100
  • Details Type
    Replacement Blade
  • Material (blade)
    Heat Treatment Steel
  • Trusco Code
    480-4031
  • Mass(g)
    930
  • Amount Of Content
    1 pc.
Part Number
3210.750
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,128.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Axe
  • Blade length (mm)
    100
  • Details Type
    Replacement Blade
  • Material (blade)
    Heat Treatment Steel
  • Trusco Code
    480-4031
  • Mass(g)
    930
  • Amount Of Content
    1 pc.

Product Description

[Applications]
· Replacement blade for the SIMPLEX splitting ax.

Specifications of 3210.750

  • Product Type
    Axe
  • Blade length (mm)
    100
  • Details Type
    Replacement Blade
  • Material (blade)
    Heat Treatment Steel
  • Trusco Code
    480-4031
  • Mass(g)
    930
  • Amount Of Content
    1 pc.
Part Number
3210.750
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,128.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1