(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pruning Saw LH-A Pruning (7443)

Pruning Saw LH-A Pruning (7443)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7443
7453
7463
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Blade length details
(mm)
Full length details
(mm)
Cutting Performance
(mm)
Replacement Blade JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 1,330.72

SAWS 1 Piece(s) 12 Day(s) 230 to 259 240 410 240 R744 4903524400294 769-1807 410 1 pc.

฿ 1,410.42

SAWS 1 Piece(s) 12 Day(s) 230 to 259 270 440 270 R745 4903524400300 769-1815 440 1 pc.

฿ 1,491.82

SAWS 1 Piece(s) 10 Day(s) 290 to 319 300 470 300 R746 4903524400317 769-1823 470 1 pc.

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Polypropylene
  • Overall Length(mm)
    400 to 499
  • Blade pitch(mm)
    4.0
  • Set Blade
    NA
  • Blade Width(mm)
    35
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    It can be used for green wood (forestry, landscaping, civil engineering and orchards). It is an opening like a mirror finish because there is no saw tooths.
  • Application
    For green wood pruning
  • Ordering Unit
    1 pc.

Product Description

[Features]
· Can be used for all types of green wood (forestry, landscaping, civil engineering, orchards). Non-set teeth for a cut surface with a mirror-like finish.
[Applications]
· For pruning green wood

Part Number
7443
7453
7463
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Blade length details
(mm)
Full length details
(mm)
Cutting Performance
(mm)
Replacement Blade JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 1,330.72

SAWS 1 Piece(s) 12 Day(s) 230 to 259 240 410 240 R744 4903524400294 769-1807 410 1 pc.

฿ 1,410.42

SAWS 1 Piece(s) 12 Day(s) 230 to 259 270 440 270 R745 4903524400300 769-1815 440 1 pc.

฿ 1,491.82

SAWS 1 Piece(s) 10 Day(s) 290 to 319 300 470 300 R746 4903524400317 769-1823 470 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1