(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pruning Saw LG-A Green Wood Replacement Blade

Pruning Saw LG-A Green Wood Replacement Blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 570.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R734
R735
R736
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Overall Length
(mm)
Blade length details
(mm)
Full length details
(mm)
Blade thickness
(mm)
Conforming main body JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 570.90

SAWS 1 Piece(s) 10 Day(s) 230 to 259 200 to 299 240 296 0.8 7343 4903524400386 769-2013 296 1 pc.

฿ 650.75

SAWS 1 Piece(s) 12 Day(s) 260 to 289 300 to 399 270 324 0.8 7353 4903524400393 769-2021 324 1 pc.

฿ 731.68

SAWS 1 Piece(s) 12 Day(s) 290 to 319 300 to 399 300 352 0.85 7363 4903524400409 769-2030 352 1 pc.

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Other
    Option
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    It is only for green wood. Can be used for green trees in general (branches, trees, fruit trees). It is particularly suitable for cutting branches.
  • Application
    For green wood pruning
  • Ordering Unit
    1 pc.

Product Description

[Features]
· A green wood dedicated type. Can be used for all types of green wood (shrubbery, trees, fruit trees). Particular suitable for cutting thick branches.
[Applications]
· For pruning green wood

Part Number
R734
R735
R736
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Overall Length
(mm)
Blade length details
(mm)
Full length details
(mm)
Blade thickness
(mm)
Conforming main body JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 570.90

SAWS 1 Piece(s) 10 Day(s) 230 to 259 200 to 299 240 296 0.8 7343 4903524400386 769-2013 296 1 pc.

฿ 650.75

SAWS 1 Piece(s) 12 Day(s) 260 to 289 300 to 399 270 324 0.8 7353 4903524400393 769-2021 324 1 pc.

฿ 731.68

SAWS 1 Piece(s) 12 Day(s) 290 to 319 300 to 399 300 352 0.85 7363 4903524400409 769-2030 352 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1