(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pruning Saw LB-A Bamboo

Pruning Saw LB-A Bamboo

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,212.81 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7143
7153
7163
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Blade length details
(mm)
Full length details
(mm)
Blade pitch
(mm)
Cutting Performance
(mm)
Replacement Blade JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 1,212.81

SAWS 1 Piece(s) 12 Day(s) 230 to 259 240 410 1.7 240 R714 4903524400201 769-1688 410 1 pc.

฿ 1,292.50

SAWS 1 Piece(s) 12 Day(s) 260 to 289 270 440 1.7 270 R715 4903524400218 769-1696 440 1 pc.

฿ 1,373.90

SAWS 1 Piece(s) 10 Day(s) 290 to 319 300 470 2.5 300 R716 4903524400225 769-1700 470 1 pc.

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Polypropylene
  • Overall Length(mm)
    400 to 499
  • Set Blade
    Available
  • Blade Width(mm)
    35
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    A type dedicated to bamboo. Can be used for felling of bamboo forest or machining of a bamboo material. Characterized by its smooth sharpness and capability to achieve a beautifully cut cross section.
  • Application
    Felling of Bamboo/Bamboo Forest
  • Ordering Unit
    1 pc.

Product Description

[Features]
· A bamboo dedicated type. Can be used for lumbering in bamboo groves or to process bamboo materials. Known for its smooth cutting and attractive finish.
[Applications]
· Bamboo / lumbering in bamboo groves

Part Number
7143
7153
7163
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Blade length details
(mm)
Full length details
(mm)
Blade pitch
(mm)
Cutting Performance
(mm)
Replacement Blade JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 1,212.81

SAWS 1 Piece(s) 12 Day(s) 230 to 259 240 410 1.7 240 R714 4903524400201 769-1688 410 1 pc.

฿ 1,292.50

SAWS 1 Piece(s) 12 Day(s) 260 to 289 270 440 1.7 270 R715 4903524400218 769-1696 440 1 pc.

฿ 1,373.90

SAWS 1 Piece(s) 10 Day(s) 290 to 319 300 470 2.5 300 R716 4903524400225 769-1700 470 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1