(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pruning Saw G-Saw (Replaceable Blade And Foldable) Replacement Blade (ALB-A210FB)

Pruning Saw G-Saw (Replaceable Blade And Foldable) Replacement Blade (ALB-A210FB)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ALB-A210FB
ALB-A240FB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Overall Length
(mm)
Product blade length
(mm)
Product total length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 606.00

SAWS 1 Piece(s) 10 Day(s) 200 to 229 200 to 299 210 294 4975364017482 495-0542 46 1 pc.

฿ 635.00

SAWS 1 Piece(s) 12 Day(s) 230 to 259 300 to 399 240 324 4975364017499 485-6686 53 1 pc.

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Other
    Option
  • Blade pitch(mm)
    0.3mm
  • Blade thickness(mm)
    0.9
  • Abstract
    Replacement Blade
  • Set Blade
    Available
  • Features
    · This is a common blade that can be used with all grips of the G-SAW series.
    · Blade tip impact (high frequency wave) hardened specification.
    · Adopting tar resistant fluorine black coating, a proprietary development, for hesitation-free cutting.
  • Application
    · For temporary framing and trimming. (Composite panel boards, rafters, laminated boards, natural wood, garden plants, fruit trees)
    · Replacement saw blade for temporary framing and trimming
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A replacement blade usable with all grips in the G-SAW series.
· An impulse (induction) hardened blade specification.
· Treated with an independently-developed, black fluoride coating that cuts cleanly with minimal debris attachment.
[Applications]
· For temporary frame work or pruning. (Composite panels, roof rafters, laminated wood, solid wood, garden trees, fruit trees)
· Saw replacement blade for temporary frame work or pruning

Part Number
ALB-A210FB
ALB-A240FB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Overall Length
(mm)
Product blade length
(mm)
Product total length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 606.00

SAWS 1 Piece(s) 10 Day(s) 200 to 229 200 to 299 210 294 4975364017482 495-0542 46 1 pc.

฿ 635.00

SAWS 1 Piece(s) 12 Day(s) 230 to 259 300 to 399 240 324 4975364017499 485-6686 53 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1