(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Isojiro Concon Sickle (Long Handle)

Isojiro Concon Sickle (Long Handle)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DK695

  • Product Type
    Sickle
  • Blade width (mm)
    110
  • Tip width (mm)
    110
  • Overall length (mm)
    370
  • Material (blade)
    Stainless Steel
  • Material (handle)
    Tree
  • JAN Code
    4953981600225
  • Trusco Code
    770-0181
  • Mass(g)
    140
  • Note 1
    Blade tip subjected to heat treatment
  • Amount Of Content
    1 pc.
Part Number
DK695
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 699.09

MOWING / WEEDING SUPPLIES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Sickle
  • Blade width (mm)
    110
  • Tip width (mm)
    110
  • Overall length (mm)
    370
  • Material (blade)
    Stainless Steel
  • Material (handle)
    Tree
  • JAN Code
    4953981600225
  • Trusco Code
    770-0181
  • Mass(g)
    140
  • Note 1
    Blade tip subjected to heat treatment
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Use the regular blade for chipping weeds and the sharp blade tip for removing weeds from alongside walls, etc.
[Applications]
· For weeding gardens, etc.

Specifications of DK695

  • Product Type
    Sickle
  • Blade width (mm)
    110
  • Tip width (mm)
    110
  • Overall length (mm)
    370
  • Material (blade)
    Stainless Steel
  • Material (handle)
    Tree
  • JAN Code
    4953981600225
  • Trusco Code
    770-0181
  • Mass(g)
    140
  • Note 1
    Blade tip subjected to heat treatment
  • Amount Of Content
    1 pc.
Part Number
DK695
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 699.09

MOWING / WEEDING SUPPLIES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1