(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weeding Sickle

Weeding Sickle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 140406

  • Product Model
    Sickle
  • Blade Length (mm)
    175
  • Blade Width (mm)
    27
  • Overall Length (mm)
    330
  • Application
    Carbon Edge Steel
  • Handle material
    Poplar
  • Blade length(mm)
    160
  • JAN Code
    4951167104062
  • Drusco Code
    474-7569
  • Mass(g)
    100
  • Use
    For rice harvesting, wheat harvest and herbicides
  • Amount Of Content
    1 pc.
Part Number
140406
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 429.24

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    175
  • Blade Width (mm)
    27
  • Overall Length (mm)
    330
  • Application
    Carbon Edge Steel
  • Handle material
    Poplar
  • Blade length(mm)
    160
  • JAN Code
    4951167104062
  • Drusco Code
    474-7569
  • Mass(g)
    100
  • Use
    For rice harvesting, wheat harvest and herbicides
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Made using highly durable steel for a reliable cutting performance.
· Standard model.
[Applications]
· For harvesting rice or wheat and removing weeds.

Specifications of 140406

  • Product Model
    Sickle
  • Blade Length (mm)
    175
  • Blade Width (mm)
    27
  • Overall Length (mm)
    330
  • Application
    Carbon Edge Steel
  • Handle material
    Poplar
  • Blade length(mm)
    160
  • JAN Code
    4951167104062
  • Drusco Code
    474-7569
  • Mass(g)
    100
  • Use
    For rice harvesting, wheat harvest and herbicides
  • Amount Of Content
    1 pc.
Part Number
140406
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 429.24

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1