(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kinboshi, Special Thin Sickle, Square Blade Length (mm) 150

Kinboshi, Special Thin Sickle, Square Blade Length (mm) 150

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 100051

  • Product Model
    Sickle
  • Blade Length (mm)
    150
  • Blade Width (mm)
    30
  • Overall Length (mm)
    340
  • Application
    Yasuki Steel Blue Sheet No.2
  • Handle material
    Poplar
  • Blade length(mm)
    135
  • JAN Code
    4951167100514
  • Drusco Code
    769-3966
  • Mass(g)
    120
  • Use
    For cutting soft grass
  • Amount Of Content
    1 pc.
Part Number
100051
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,080.65

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    150
  • Blade Width (mm)
    30
  • Overall Length (mm)
    340
  • Application
    Yasuki Steel Blue Sheet No.2
  • Handle material
    Poplar
  • Blade length(mm)
    135
  • JAN Code
    4951167100514
  • Drusco Code
    769-3966
  • Mass(g)
    120
  • Use
    For cutting soft grass
  • Amount Of Content
    1 pc.

Specifications of 100051

  • Product Model
    Sickle
  • Blade Length (mm)
    150
  • Blade Width (mm)
    30
  • Overall Length (mm)
    340
  • Application
    Yasuki Steel Blue Sheet No.2
  • Handle material
    Poplar
  • Blade length(mm)
    135
  • JAN Code
    4951167100514
  • Drusco Code
    769-3966
  • Mass(g)
    120
  • Use
    For cutting soft grass
  • Amount Of Content
    1 pc.
Part Number
100051
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,080.65

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1