(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Garden Shears made from Tsuge (Japanese Boxwood)

Garden Shears made from Tsuge (Japanese Boxwood)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0113

  • Blade length (mm)
    180
  • Overall length (mm)
    680
  • Details Type
    Cutting Scissors
  • Material (blade)
    Special steel for cutting tools
  • Material (handle)
    Natural Wood Oak (450 mm)
  • Cutting Performance(mm)
    15
  • Specifications
    Back Blade: Resin Removal Recess Processing
  • JAN Code
    4953981403253
  • Trusco Code
    769-9930
  • Mass(g)
    850
  • Note 1
    With blade cover
  • Amount Of Content
    1 pc.
Part Number
0113
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,408.79

MOWING / WEEDING SUPPLIES 1 Piece(s) 35 Day(s) 1 pc.

Basic Specifications

  • Blade length (mm)
    180
  • Overall length (mm)
    680
  • Details Type
    Cutting Scissors
  • Material (blade)
    Special steel for cutting tools
  • Material (handle)
    Natural Wood Oak (450 mm)
  • Cutting Performance(mm)
    15
  • Specifications
    Back Blade: Resin Removal Recess Processing
  • JAN Code
    4953981403253
  • Trusco Code
    769-9930
  • Mass(g)
    850
  • Note 1
    With blade cover
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Thin blades with a hamaguri (convex) grind and back clearance.
· The bottom blade is machined to prevent resin from sticking.
[Applications]
· For pruning thick hedges.

Specifications of 0113

  • Blade length (mm)
    180
  • Overall length (mm)
    680
  • Details Type
    Cutting Scissors
  • Material (blade)
    Special steel for cutting tools
  • Material (handle)
    Natural Wood Oak (450 mm)
  • Cutting Performance(mm)
    15
  • Specifications
    Back Blade: Resin Removal Recess Processing
  • JAN Code
    4953981403253
  • Trusco Code
    769-9930
  • Mass(g)
    850
  • Note 1
    With blade cover
  • Amount Of Content
    1 pc.
Part Number
0113
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,408.79

MOWING / WEEDING SUPPLIES 1 Piece(s) 35 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1