(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Garden Shears (with Anti-Slip V Cut)

Garden Shears (with Anti-Slip V Cut)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0102

  • Blade length (mm)
    165
  • Overall length (mm)
    650
  • Details Type
    Cutting Scissors
  • Material (blade)
    Special steel for cutting tools
  • Material (handle)
    Japanese Blue Oak (with Rubber Grip)
  • Cutting Performance(mm)
    15
  • Specifications
    Back Blade: Anti-Slip V Cutting
  • JAN Code
    4953981403079
  • Trusco Code
    769-9883
  • Mass(g)
    920
  • Note 1
    With blade cover
  • Amount Of Content
    1 pc.
Part Number
0102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,087.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Blade length (mm)
    165
  • Overall length (mm)
    650
  • Details Type
    Cutting Scissors
  • Material (blade)
    Special steel for cutting tools
  • Material (handle)
    Japanese Blue Oak (with Rubber Grip)
  • Cutting Performance(mm)
    15
  • Specifications
    Back Blade: Anti-Slip V Cutting
  • JAN Code
    4953981403079
  • Trusco Code
    769-9883
  • Mass(g)
    920
  • Note 1
    With blade cover
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The underside of the blade is anti-slip V-cut machined so that branches do not escape the blade.
[Applications]
· For cutting grass or pruning small branches from garden plants, etc.

Specifications of 0102

  • Blade length (mm)
    165
  • Overall length (mm)
    650
  • Details Type
    Cutting Scissors
  • Material (blade)
    Special steel for cutting tools
  • Material (handle)
    Japanese Blue Oak (with Rubber Grip)
  • Cutting Performance(mm)
    15
  • Specifications
    Back Blade: Anti-Slip V Cutting
  • JAN Code
    4953981403079
  • Trusco Code
    769-9883
  • Mass(g)
    920
  • Note 1
    With blade cover
  • Amount Of Content
    1 pc.
Part Number
0102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,087.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1