(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L Type Garden Shears for Lawn with Dedicated Spring

L Type Garden Shears for Lawn with Dedicated Spring

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0108-S

  • Overall length (mm)
    80
  • Details Type
    Dedicated 0108 Spring
  • Material
    Spring steel (black parker finish)
  • Compatible Model
    Conforming main body: 0108
  • JAN Code
    4953981409217
  • Trusco Code
    769-9921
  • Mass(g)
    6
  • Amount Of Content
    1 pc.
Part Number
0108-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 106.67

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Overall length (mm)
    80
  • Details Type
    Dedicated 0108 Spring
  • Material
    Spring steel (black parker finish)
  • Compatible Model
    Conforming main body: 0108
  • JAN Code
    4953981409217
  • Trusco Code
    769-9921
  • Mass(g)
    6
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be replaced easily using pliers.

Specifications of 0108-S

  • Overall length (mm)
    80
  • Details Type
    Dedicated 0108 Spring
  • Material
    Spring steel (black parker finish)
  • Compatible Model
    Conforming main body: 0108
  • JAN Code
    4953981409217
  • Trusco Code
    769-9921
  • Mass(g)
    6
  • Amount Of Content
    1 pc.
Part Number
0108-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 106.67

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1