- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 0126
-
- Product Type
- Grass cutting
-
- Blade length (mm)
- 155
-
- Overall length (mm)
- 580
-
- Material
- Socket Material: Iron
-
- Material (blade)
- Special tool steel
-
- Material (handle)
- Natural Wood Oak (320 mm)
-
- Specifications
- Cutting Performance: 5 mm
-
- JAN Code
- 4953981403222
-
- Trusco Code
- 769-9956
-
- Mass(g)
- 780
-
- Note 1
- V-Cut Blade Does Not Let Grass Escape
-
- Note 2
- Spring included, blade cover included
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,334.86
|
MOWING / WEEDING SUPPLIES
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Grass cutting
-
- Blade length (mm)
- 155
-
- Overall length (mm)
- 580
-
- Material
- Socket Material: Iron
-
- Material (blade)
- Special tool steel
-
- Material (handle)
- Natural Wood Oak (320 mm)
-
- Specifications
- Cutting Performance: 5 mm
-
- JAN Code
- 4953981403222
-
- Trusco Code
- 769-9956
-
- Mass(g)
- 780
-
- Note 1
- V-Cut Blade Does Not Let Grass Escape
-
- Note 2
- Spring included, blade cover included
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· A special shape and spring make these shears open naturally to improve work efficiency.
· V cut blade that does not let the grass escape.
[Applications]
· For cutting weeds.
Specifications of 0126
-
- Product Type
- Grass cutting
-
- Blade length (mm)
- 155
-
- Overall length (mm)
- 580
-
- Material
- Socket Material: Iron
-
- Material (blade)
- Special tool steel
-
- Material (handle)
- Natural Wood Oak (320 mm)
-
- Specifications
- Cutting Performance: 5 mm
-
- JAN Code
- 4953981403222
-
- Trusco Code
- 769-9956
-
- Mass(g)
- 780
-
- Note 1
- V-Cut Blade Does Not Let Grass Escape
-
- Note 2
- Spring included, blade cover included
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,334.86
|
MOWING / WEEDING SUPPLIES
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?