(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cuttings Removal Water Frost Free Water Tap Support (Bottom Drain)

Cuttings Removal Water Frost Free Water Tap Support (Bottom Drain)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,029.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
290456 SALE
290463
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nominal Diameter
(mm)
JAN Code Trusco Code Height
(mm)
Mass
(kg)
Amount Of Content

฿ 12,079.00

฿ 11,111.47

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 13×1200 4907077290456 470-4461 1281(1196) 8 1 pc.

฿ 11,029.00

SPRINKLER SUPPLIES 1 Piece(s) 19 Day(s) 13×1000 4907077290463 470-4479 1081(996) 6.8 1 pc.

Basic Specifications

  • Product Type
    Watering tool
  • Water pipe connection method
    Pull-down
  • Width(mm)
    87
  • Depth(mm)
    89
  • Material, Finishing
    · Heat insulating material: Foam urethane; Water supply pipe: PE powder lined steel pipe; External cylinder: Granite tone resin concrete; Valve structure: Plate packing; Connector: Screw-in
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Closing the handle on the head allows water in the riser to drain to prevent freezing.
· The screw-type connector enables secure installation.
[Applications]
· Draining water to prevent freezing.

Part Number
290456 SALE
290463
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nominal Diameter
(mm)
JAN Code Trusco Code Height
(mm)
Mass
(kg)
Amount Of Content

฿ 12,079.00

฿ 11,111.47

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 13×1200 4907077290456 470-4461 1281(1196) 8 1 pc.

฿ 11,029.00

SPRINKLER SUPPLIES 1 Piece(s) 19 Day(s) 13×1000 4907077290463 470-4479 1081(996) 6.8 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1