(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
290173 |
290180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Model | JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,905.00 |
SPRINKLER SUPPLIES | 1 Piece(s) | 14 Day(s) | 290043 | 4907077290173 | 473-5501 | 3 | 1 pc. | ||
฿ 5,227.00 |
SPRINKLER SUPPLIES | 1 Piece(s) | 12 Day(s) | 290050 | 4907077290180 | 473-5510 | 4.5 | 1 pc. |
[Features]
· Matches the color of the Takiron polished deluxe sink.
Part Number |
---|
290173 |
290180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Model | JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,905.00 |
SPRINKLER SUPPLIES | 1 Piece(s) | 14 Day(s) | 290043 | 4907077290173 | 473-5501 | 3 | 1 pc. | ||
฿ 5,227.00 |
SPRINKLER SUPPLIES | 1 Piece(s) | 12 Day(s) | 290050 | 4907077290180 | 473-5510 | 4.5 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?