(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stop Hose Connector

Stop Hose Connector

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of G096FJ

  • Product Type
    Related Components
  • Height (mm)
    62
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000963
  • Trusco Code
    172-6552
  • Compatible Nipple
    G040・G065・G044FJ・G147・G064・G074
  • Amount Of Content
    1 pc.
Part Number
G096FJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 495.92

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    62
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000963
  • Trusco Code
    172-6552
  • Compatible Nipple
    G040・G065・G044FJ・G147・G064・G074
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Allows water to pass through when connected and stops the water when disconnected.

Specifications of G096FJ

  • Product Type
    Related Components
  • Height (mm)
    62
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000963
  • Trusco Code
    172-6552
  • Compatible Nipple
    G040・G065・G044FJ・G147・G064・G074
  • Amount Of Content
    1 pc.
Part Number
G096FJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 495.92

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1