(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connector Shower

Connector Shower

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of GWA61

  • Product Type
    Related Components
  • Height (mm)
    58
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373037259
  • Trusco Code
    758-2722
  • Compatible Nipple
    G043FJ、G044FJ、G147FJ、G064FJ、G065FJ、G070FJ、G-063、G-074
  • Specifications
    Supplied with a cord through hole to prevent loss
  • Amount Of Content
    1 pc.
Part Number
GWA61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 366.67

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    58
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373037259
  • Trusco Code
    758-2722
  • Compatible Nipple
    G043FJ、G044FJ、G147FJ、G064FJ、G065FJ、G070FJ、G-063、G-074
  • Specifications
    Supplied with a cord through hole to prevent loss
  • Amount Of Content
    1 pc.

Specifications of GWA61

  • Product Type
    Related Components
  • Height (mm)
    58
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373037259
  • Trusco Code
    758-2722
  • Compatible Nipple
    G043FJ、G044FJ、G147FJ、G064FJ、G065FJ、G070FJ、G-063、G-074
  • Specifications
    Supplied with a cord through hole to prevent loss
  • Amount Of Content
    1 pc.
Part Number
GWA61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 366.67

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Height(mm):58
●SPQ(piece):10

Materials

●ABS Resin