(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Threaded Faucet Nipple Set

Threaded Faucet Nipple Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of G154FJ

  • Product Type
    Related Components
  • Height (mm)
    80
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373001540
  • Trusco Code
    381-3991
  • Mass((g)/set)
    50
  • Compatible Faucet Tap Outer Diameter
    Nominal diameter 13, suitable for coupling of horizontal screw G1/2 for pipes
  • Specifications
    With Connector
  • Amount Of Content
    1 pc.
Part Number
G154FJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 387.94

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    80
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373001540
  • Trusco Code
    381-3991
  • Mass((g)/set)
    50
  • Compatible Faucet Tap Outer Diameter
    Nominal diameter 13, suitable for coupling of horizontal screw G1/2 for pipes
  • Specifications
    With Connector
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Set consisting of faucet nipple and connector.
· Can connect a hose to a threaded faucet (coupling sprinkler head).
[Applications]
· For connecting hoses to faucets.

Specifications of G154FJ

  • Product Type
    Related Components
  • Height (mm)
    80
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373001540
  • Trusco Code
    381-3991
  • Mass((g)/set)
    50
  • Compatible Faucet Tap Outer Diameter
    Nominal diameter 13, suitable for coupling of horizontal screw G1/2 for pipes
  • Specifications
    With Connector
  • Amount Of Content
    1 pc.
Part Number
G154FJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 387.94

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1