(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Faucet Cap with Band

Faucet Cap with Band

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SGP-28D

  • Product Type
    Related Components
  • Height (mm)
    68
  • Depth(mm)
    82
  • Frontage(mm)
    52
  • JAN Code
    4905009750962
  • Trusco Code
    513-9538
  • Compatible Faucet Tap Outer Diameter
    Round faucet diameter - 14 mm to 18 mm and Universal hose faucet
  • Amount Of Content
    1 pc.
Part Number
SGP-28D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 550.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    68
  • Depth(mm)
    82
  • Frontage(mm)
    52
  • JAN Code
    4905009750962
  • Trusco Code
    513-9538
  • Compatible Faucet Tap Outer Diameter
    Round faucet diameter - 14 mm to 18 mm and Universal hose faucet
  • Amount Of Content
    1 pc.

Specifications of SGP-28D

  • Product Type
    Related Components
  • Height (mm)
    68
  • Depth(mm)
    82
  • Frontage(mm)
    52
  • JAN Code
    4905009750962
  • Trusco Code
    513-9538
  • Compatible Faucet Tap Outer Diameter
    Round faucet diameter - 14 mm to 18 mm and Universal hose faucet
  • Amount Of Content
    1 pc.
Part Number
SGP-28D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 550.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1