(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Little Hose (with One-Touch Connector)

Little Hose (with One-Touch Connector)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SGP-112SD

  • Product Type
    Related Components
  • Hose Length (mm)
    30cm
  • Compatible Hose Inner Diameter(mm)
    12–15
  • JAN Code
    4905009751204
  • Trusco Code
    417-1292
  • Mass(g)
    85
  • Amount Of Content
    1 pc.
Part Number
SGP-112SD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 335.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Related Components
  • Hose Length (mm)
    30cm
  • Compatible Hose Inner Diameter(mm)
    12–15
  • JAN Code
    4905009751204
  • Trusco Code
    417-1292
  • Mass(g)
    85
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Pressure-resistant one-touch connector that comes with a 30 cm pressure hose optimal for stopping tap water from splashing. Can be connected easily to the faucet cap.

Specifications of SGP-112SD

  • Product Type
    Related Components
  • Hose Length (mm)
    30cm
  • Compatible Hose Inner Diameter(mm)
    12–15
  • JAN Code
    4905009751204
  • Trusco Code
    417-1292
  • Mass(g)
    85
  • Amount Of Content
    1 pc.
Part Number
SGP-112SD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 335.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1