(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Nozzle, Nozzle Six

Hose Nozzle, Nozzle Six

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of GNX112N

  • Product Type
    Related Components
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373037747
  • Trusco Code
    758-2684
  • Height when connector is connected(mm)
    257mm
  • Heat Resistant Temperature(°C)
    60°C
  • Amount Of Content
    1 pc.
Part Number
GNX112N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 744.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Related Components
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373037747
  • Trusco Code
    758-2684
  • Height when connector is connected(mm)
    257mm
  • Heat Resistant Temperature(°C)
    60°C
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Uses a one-touch lever that allows the water to pass through when pulled once and stops the water when pulled again.
· Includes a water-saving lever that allows you to adjust the water volume.
[Applications]
· For general household outdoor watering.

Specifications of GNX112N

  • Product Type
    Related Components
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373037747
  • Trusco Code
    758-2684
  • Height when connector is connected(mm)
    257mm
  • Heat Resistant Temperature(°C)
    60°C
  • Amount Of Content
    1 pc.
Part Number
GNX112N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 744.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Compatible Hose(mm) Inner Diameter x Outer Diameter:12 to 15 x 21
●SPQ(piece):5
●Height at Connector Connection: 257mm

Materials

●ABS Resin, Polyacetate
●Stainless Steel
●NBR, EPDM