- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hose Band, Screwdriver Tightening Type (All Stainless Steel)
Specifications of QG422
-
- Product Type
- Related Components
-
- Thickness(mm)
- 0.6
-
- Maximum Diameter(mm)
- 25
-
- Minimum Diameter(mm)
- 11
-
- Screw Size L
- 31
-
- Compatible Hose Outer Diameter(mm)
- 11~25
-
- JAN Code
- 4975373017084
-
- Trusco Code
- 495-5781
-
- Band Width(mm)
- 12.6
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 112.39
|
TAJ1 HOSE BAND
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Related Components
-
- Thickness(mm)
- 0.6
-
- Maximum Diameter(mm)
- 25
-
- Minimum Diameter(mm)
- 11
-
- Screw Size L
- 31
-
- Compatible Hose Outer Diameter(mm)
- 11~25
-
- JAN Code
- 4975373017084
-
- Trusco Code
- 495-5781
-
- Band Width(mm)
- 12.6
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Hose band that is fastened using a screwdriver.
[Applications]
· For fastening hoses
Specifications of QG422
-
- Product Type
- Related Components
-
- Thickness(mm)
- 0.6
-
- Maximum Diameter(mm)
- 25
-
- Minimum Diameter(mm)
- 11
-
- Screw Size L
- 31
-
- Compatible Hose Outer Diameter(mm)
- 11~25
-
- JAN Code
- 4975373017084
-
- Trusco Code
- 495-5781
-
- Band Width(mm)
- 12.6
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 112.39
|
TAJ1 HOSE BAND
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?